Phase Module, 120/208V, 120KA, for Modular Panels

Phase Module, 120/208V, 120KA, for Modular Panels Front Left
Phase Module, 120/208V, 120KA, for Modular Panels Front Left
Phase Module, 120/208V, 120KA, for Modular Panels Front Left
Phase Module, 120/208V, 120KA, for Modular Panels Front Left
Phase Module, 120/208V, 120KA, for Modular Panels Front Left
Phase Module, 120/208V, 120KA, for Modular Panels Front Straight
Phase Module, 120/208V, 120KA, for Modular Panels Front Left
Phase Module, 120/208V, 120KA, for Modular Panels Front Left
Phase Module, 120/208V, 120KA, for Modular Panels Front Left
Phase Module, 120/208V, 120KA, for Modular Panels Front Straight
  • Accessories and replacement parts for your APC TVSS (transient voltage surge suppressor).

  • Includes: User manual

View Product Overview

MF3-A Features

Key Features

Nominal Input Voltage
120V, 208V 3PH
Phase Module, 120/208V, 120KA, for Modular Panels
Accessories and replacement parts for your APC TVSS (transient voltage surge suppressor).
Includes: User manual
  • Lightning and Surge Protection
    When measured via ANSI/IEEE 587 Category ''A" and "B" tests, the suppression performance of the APC Smart-UPS is superior to virtually all separate surge suppressors.
  • Themal overload protection
    Prevents thermal run-away when metal oxide varistors (MOVs) become damaged, or when a continuous overvoltage condition exists.

Product Distribution

Canada

Technical Specifications

Input

Number of Power Cords
1

Surge Protection and Filtering

ts_nm_surge_response
1ns
Peak Current Common Mode
120kAmps
Peak Current Normal Mode
120 per phasekAmps

Physical

Maximum Height
114MM, 11.4CM
Maximum Width
83MM, 8.3CM
Maximum Depth
71MM, 7.1CM
Net Weight
0.91KG
Shipping weight
1.14KG
Shipping Height
208MM, 20.8CM
Shipping Width
132MM, 13.2CM
Shipping Depth
10795MM, 1079.5CM
SCC Codes
10731304266553

Environmental

Operating Temperature
-40 - 60 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3657.6meters
Storage Temperature
-40 - 60 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3657.6meters

Conformance

Approvals
cUL listed, UL 1283, UL 1449
Standard warranty
10 years repair or replace

Options

Services