Our Brands

Performance SurgeArrest 7 Outlet w/Tel 120V

Performance SurgeArrest 7 Outlet w/Tel 120V Front Left
Performance SurgeArrest 7 Outlet w/Tel 120V Front Left
Performance SurgeArrest 7 Outlet w/Tel 120V Front Left
Performance SurgeArrest 7 Outlet w/Tel 120V Front Left
Performance SurgeArrest 7 Outlet w/Tel 120V Front Left
Performance SurgeArrest 7 Outlet w/Tel 120V Front Left
  • Maximum Power Surge Protection for Computers, Notebooks and Other Electronics

  • Includes: (2) 1.8 m telephone cables, User manual

View Product Overview

PRF7T Features

Key Features

Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Performance SurgeArrest 7 Outlet w/Tel 120V
Maximum Power Surge Protection for Computers, Notebooks and Other Electronics
Includes: (2) 1.8 m telephone cables, User manual
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Lightning and Surge Protection
    When measured via ANSI/IEEE 587 Category ''A" and "B" tests, the suppression performance of the APC Smart-UPS is superior to virtually all separate surge suppressors.
  • Right Angle Plug
    Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.

SurgeArrest Performance Features & Benefits

Marketing features

180 degree Rotating Cord Retainer
A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
Cord Management
Reduces cord clutter.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.

Convenience

Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.

Safety

Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Receptacle Shock Safety Shutters
Shutters protect users from accidental contact with unused outlets.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Overload Indicator
Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
Site wiring fault indicator
In order to work properly, surge suppressors require a correctly wired and grounded outlet. APC surge protectors identify dangerous wiring problems before you plug in your equipment.
Adjustable Cable Management
Keeps cords and cables neat and organized.
Cord Management
To help organize power cords.

Protection

Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
IEEE let-through rating and UL 1449 compliance
The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Phone Line Splitter
Allows use of two pieces of equipment at once, such as a modem and phone.

Product Distribution

Canada, Mexico, United States

Technical Specifications

Output

Number of Outlets
7.0
Receptacle Style
NEMA 5-15R

Input

Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Number of Power Cords
1
Maximum Line Current
15A

Surge Protection and Filtering

Surge energy rating
480Joules
Data Line Protection
RJ11 modem/fax protection (two wire single line)
eP Joule Rating
3420
Peak Current Common Mode
26kAmps
Peak Current Normal Mode
13kAmps

Physical

Maximum Height
51MM, 5.08CM
Maximum Width
108MM, 10.8CM
Maximum Depth
267MM, 26.67CM
Net Weight
0.95KG
Shipping weight
1.14KG
Shipping Height
53MM, 5.33CM
Shipping Width
184MM, 18.41CM
Shipping Depth
324MM, 32.38CM
Color
Beige
Master Carton Units
12.0
Master Carton Weight
13.61
Units per Pallet
384.0
SCC Codes
10731304000669

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CSA, FCC part 68, UL 1283, UL 1363, UL 1449, UL 497A
Equipment protection policy
Lifetime : $100000
Standard warranty
Lifetime

Options

Services