PB Busway Tap Off Unit, 1x3 Pole, 5 Wire, 20A, 1 Drop Cord, 3ft, L21-20

PB Busway Tap Off Unit, 1x3 Pole, 5 Wire, 20A, 1 Drop Cord, 3ft, L21-20 Front Left
PB Busway Tap Off Unit, 1x3 Pole, 5 Wire, 20A, 1 Drop Cord, 3ft, L21-20 Front Left
PB Busway Tap Off Unit, 1x3 Pole, 5 Wire, 20A, 1 Drop Cord, 3ft, L21-20 Front Left
PB Busway Tap Off Unit, 1x3 Pole, 5 Wire, 20A, 1 Drop Cord, 3ft, L21-20 Back
PB Busway Tap Off Unit, 1x3 Pole, 5 Wire, 20A, 1 Drop Cord, 3ft, L21-20 Detailed
PB Busway Tap Off Unit, 1x3 Pole, 5 Wire, 20A, 1 Drop Cord, 3ft, L21-20 Front Left
PB Busway Tap Off Unit, 1x3 Pole, 5 Wire, 20A, 1 Drop Cord, 3ft, L21-20 Back
PB Busway Tap Off Unit, 1x3 Pole, 5 Wire, 20A, 1 Drop Cord, 3ft, L21-20 Detailed
  • Factory-assembled and tested, the tap off units house standard circuit breakers and a pre-terminated cord set. No tools required for installation on any iBusway ...

View Product Overview

PBP4A13L2120 Features

Key Features

Output Connections
(1) NEMA L21-20
Nominal Output Voltage
240V
PB Busway Tap Off Unit, 1x3 Pole, 5 Wire, 20A, 1 Drop Cord, 3ft, L21-20
Factory-assembled and tested, the tap off units house standard circuit breakers and a pre-terminated cord set. No tools required for installation on any iBusway for Data Center busway straight section.
  • Toolless installation of tap off units
    Install factory assembled and tested tap off units in under 10 minutes - no tools necessary.

iBusway for Data Center Features & Benefits

Availability

Eliminate cable clutter
Aesthetic busway straights and tap off units with standard-length cables streamline the power distribution solution, simplify cable management, and reduce the risk of human error during moves, adds, and changes.
Factory-assembled and tested units
Reduce installation time and effort, and eliminate wiring mistakes during installation, with preassembled units that snap together.
Improved power availability
Above-the-row busway system eliminates underfloor cable distribution and overloaded PDU panels while reducing the chance for human error when moving, adding, or changing critical branch circuits.

Manageability

Enhanced connection-point visibility
Quickly identify and reconfigure critical branch circuits - Tap Off Units with standard-length cables simplify identification of the circuit that supports each IT load in the data center row.
Real-time power monitoring
Monitor data usage in real time remotely using a Web browser.

Total cost of Ownership

Superior reliability
Powerbus busway uses silver-plated copper bus conductors for the greatest electrical efficiency.
Energy efficient
Copper bus bars reduce heat losses and lower cooling demand.
Overhead design
Installing the power distribution solution above the row frees valuable data center space for additional revenue-generating IT equipment.

Adaptability

Quick installation
The iBusway for Data Center solution uses bolted snap-fit hangers and plug-in joint connections, which simplify installation and eliminate the need for expensive special tools.
High density
With up to 20 plug-in openings every 10 feet, this high-density solution ensures convenient placement of tap off units above the IT racks they support and provides flexibility to meet future power demands.

Product Distribution

Canada, United States

Technical Specifications

Output

Cord Length
0.9meters
Maximum Total Current Draw
20

Input

Input frequency
60 Hz

Physical

Maximum Height
305MM, 30.5CM
Maximum Width
229MM, 22.9CM
Maximum Depth
140MM, 14.0CM
Net Weight
8.18KG
Shipping weight
16.36KG
Shipping Height
359MM, 35.9CM
Shipping Width
359MM, 35.9CM
Shipping Depth
851MM, 85.1CM
Color
Black

Environmental

Operating Temperature
-10 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-30 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters

Conformance

Approvals
CSA, cUL listed, UL listed
Standard warranty
1 year (parts only)

Options

Services