PB Busway Straight Distribution, 10ft, 400A

PB Busway Straight Distribution, 10ft, 400A Front Left
PB Busway Straight Distribution, 10ft, 400A Front Left
PB Busway Straight Distribution, 10ft, 400A Front Left
PB Busway Straight Distribution, 10ft, 400A Front Right
PB Busway Straight Distribution, 10ft, 400A Front Straight
PB Busway Straight Distribution, 10ft, 400A Back
PB Busway Straight Distribution, 10ft, 400A Front Left
PB Busway Straight Distribution, 10ft, 400A Front Right
PB Busway Straight Distribution, 10ft, 400A Front Straight
PB Busway Straight Distribution, 10ft, 400A Back
  • Totally enclosed bus bar conductors with finger-safe plug-in openings. Outlets directly above racks ensure flexibility when you need to move, add, or change a branch ...

  • Includes: Installation guide

View Product Overview

PBCE4A400AST120B Features

Key Features

Nominal Input Voltage
208V 3PH, 415V 3PH, 600V 3PH
PB Busway Straight Distribution, 10ft, 400A
Totally enclosed bus bar conductors with finger-safe plug-in openings. Outlets directly above racks ensure flexibility when you need to move, add, or change a branch circuit. Spring‐joint connectors simplify installation and reduce maintenance requirements. No special tools required for installation.
Includes: Installation guide
  • Aluminum housing
    The busway straights are built of strong, lightweight, easy to maneuver all-aluminum housing.
  • Totally enclosed busway straights
    The busway straight housing is totally enclosed, which protects users from accidental contact with the bus bars.

iBusway for Data Center Features & Benefits

Availability

Eliminate cable clutter
Aesthetic busway straights and tap off units with standard-length cables streamline the power distribution solution, simplify cable management, and reduce the risk of human error during moves, adds, and changes.
Factory-assembled and tested units
Reduce installation time and effort, and eliminate wiring mistakes during installation, with preassembled units that snap together.
Improved power availability
Above-the-row busway system eliminates underfloor cable distribution and overloaded PDU panels while reducing the chance for human error when moving, adding, or changing critical branch circuits.

Manageability

Enhanced connection-point visibility
Quickly identify and reconfigure critical branch circuits - Tap Off Units with standard-length cables simplify identification of the circuit that supports each IT load in the data center row.
Real-time power monitoring
Monitor data usage in real time remotely using a Web browser.

Total cost of Ownership

Superior reliability
Powerbus busway uses silver-plated copper bus conductors for the greatest electrical efficiency.
Energy efficient
Copper bus bars reduce heat losses and lower cooling demand.
Overhead design
Installing the power distribution solution above the row frees valuable data center space for additional revenue-generating IT equipment.

Adaptability

Quick installation
The iBusway for Data Center solution uses bolted snap-fit hangers and plug-in joint connections, which simplify installation and eliminate the need for expensive special tools.
High density
With up to 20 plug-in openings every 10 feet, this high-density solution ensures convenient placement of tap off units above the IT racks they support and provides flexibility to meet future power demands.

Product Distribution

Canada, United States

Technical Specifications

Output

Maximum Total Current Draw
400

Input

Input frequency
60 Hz

Physical

Maximum Height
176MM, 17.6CM
Maximum Width
3048MM, 304.8CM
Maximum Depth
110MM, 11.0CM
Net Weight
43.64KG
Shipping weight
61.82KG
Shipping Height
196MM, 19.6CM
Shipping Width
3200MM, 320.0CM
Shipping Depth
127MM, 12.7CM
Color
Black

Environmental

Operating Temperature
-10 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-30 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-4500meters

Conformance

Approvals
cUL Listed, CSA, UL Listed
Standard warranty
1 year (parts only)

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services