PB Busway Rack Mounting Skirt, 600mm wide

No product image
No product image
  • Install the busway straights on top of your NetShelter SX cabinets.

  • Includes: Installation guide

View Product Overview

PBRMSKT600 Features

PB Busway Rack Mounting Skirt, 600mm wide
Install the busway straights on top of your NetShelter SX cabinets.
Includes: Installation guide

iBusway for Data Center Features & Benefits

Total cost of Ownership

Overhead design
Installing the power distribution solution above the row frees valuable data center space for additional revenue-generating IT equipment.
Superior reliability
Powerbus busway uses silver-plated copper bus conductors for the greatest electrical efficiency.
Energy efficient
Copper bus bars reduce heat losses and lower cooling demand.

Adaptability

High density
With up to 20 plug-in openings every 10 feet, this high-density solution ensures convenient placement of tap off units above the IT racks they support and provides flexibility to meet future power demands.
Quick installation
The iBusway for Data Center solution uses bolted snap-fit hangers and plug-in joint connections, which simplify installation and eliminate the need for expensive special tools.

Manageability

Enhanced connection-point visibility
Quickly identify and reconfigure critical branch circuits - Tap Off Units with standard-length cables simplify identification of the circuit that supports each IT load in the data center row.
Real-time power monitoring
Monitor data usage in real time remotely using a Web browser.

Availability

Improved power availability
Above-the-row busway system eliminates underfloor cable distribution and overloaded PDU panels while reducing the chance for human error when moving, adding, or changing critical branch circuits.
Eliminate cable clutter
Aesthetic busway straights and tap off units with standard-length cables streamline the power distribution solution, simplify cable management, and reduce the risk of human error during moves, adds, and changes.
Factory-assembled and tested units
Reduce installation time and effort, and eliminate wiring mistakes during installation, with preassembled units that snap together.

Product Distribution

Canada, Mexico, United States

Technical Specifications

Physical

Maximum Height
102MM, 10.2CM
Maximum Width
600MM, 60.0CM
Maximum Depth
6MM, 0.6CM
Net Weight
1.93KG
Shipping weight
2.05KG
Shipping Height
343MM, 34.3CM
Shipping Width
173MM, 17.3CM
Shipping Depth
762MM, 76.2CM
Color
Black

Environmental

Operating Temperature
-10 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-30 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters

Conformance

Standard warranty
1 year (parts only)

Options

Services