Our Brands

PB Busway Elbow Left, 225A

PB Busway Elbow Left, 225A Front Left
PB Busway Elbow Left, 225A Front Left
PB Busway Elbow Left, 225A Front Left
PB Busway Elbow Left, 225A Front Left
PB Busway Elbow Left, 225A Back
PB Busway Elbow Left, 225A Front Left
PB Busway Elbow Left, 225A Front Left
PB Busway Elbow Left, 225A Back
RoHS
  • Design busway runs for uniquely shaped data centers.

View Product Overview

PBCF4A225LLB Features

Key Features

Nominal Input Voltage
240V
PB Busway Elbow Left, 225A
Design busway runs for uniquely shaped data centers.
  • Aluminum housing
    The busway straights are built of strong, lightweight, easy to maneuver all-aluminum housing.
  • Totally enclosed busway straights
    The busway straight housing is totally enclosed, which protects users from accidental contact with the bus bars.

iBusway for Data Center Features & Benefits

Availability

Eliminate cable clutter
Aesthetic busway straights and tap off units with standard-length cables streamline the power distribution solution, simplify cable management, and reduce the risk of human error during moves, adds, and changes.
Factory-assembled and tested units
Reduce installation time and effort, and eliminate wiring mistakes during installation, with preassembled units that snap together.
Improved power availability
Above-the-row busway system eliminates underfloor cable distribution and overloaded PDU panels while reducing the chance for human error when moving, adding, or changing critical branch circuits.

Adaptability

High density
With up to 20 plug-in openings every 10 feet, this high-density solution ensures convenient placement of tap off units above the IT racks they support and provides flexibility to meet future power demands.
Quick installation
The iBusway for Data Center solution uses bolted snap-fit hangers and plug-in joint connections, which simplify installation and eliminate the need for expensive special tools.

Total cost of Ownership

Superior reliability
Powerbus busway uses silver-plated copper bus conductors for the greatest electrical efficiency.
Energy efficient
Copper bus bars reduce heat losses and lower cooling demand.
Overhead design
Installing the power distribution solution above the row frees valuable data center space for additional revenue-generating IT equipment.

Manageability

Real-time power monitoring
Monitor data usage in real time remotely using a Web browser.
Enhanced connection-point visibility
Quickly identify and reconfigure critical branch circuits - Tap Off Units with standard-length cables simplify identification of the circuit that supports each IT load in the data center row.

Product Distribution

Canada

Technical Specifications

Output

Maximum Total Current Draw
225

Input

Input frequency
60 Hz

Physical

Maximum Height
196MM, 19.6CM
Maximum Width
420MM, 42.0CM
Maximum Depth
420MM, 42.0CM
Net Weight
5.0KG
Shipping weight
9.09KG
Shipping Height
422MM, 42.2CM
Shipping Width
548MM, 54.8CM
Shipping Depth
598MM, 59.8CM
Color
Black

Environmental

Operating Temperature
-10 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-30 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters

Conformance

Approvals
UL listed
Standard warranty
1 year (parts only)

Sustainable Offer Status

RoHS
Compliant
Proposition 65 Warning
Available in Documentation tab

Options

Services