Our Brands

PB Busway Cross, 225A,, 600V max

PB Busway Cross, 225A,, 600V max Front Left
PB Busway Cross, 225A,, 600V max Front Left
PB Busway Cross, 225A,, 600V max Front Left
PB Busway Cross, 225A,, 600V max Front Left
  • Design busway runs for uniquely shaped data centers.

  • Includes: Installation guide

View Product Overview

PBCF4A225ACRB Features

Key Features

Nominal Output Voltage
208V 3PH, 415V 3PH, 600V 3PH
Nominal Input Voltage
208V 3PH, 415V 3PH, 600V 3PH
PB Busway Cross, 225A,, 600V max
Design busway runs for uniquely shaped data centers.
Includes: Installation guide
  • Aluminum housing
    The busway straights are built of strong, lightweight, easy to maneuver all-aluminum housing.
  • Totally enclosed busway straights
    The busway straight housing is totally enclosed, which protects users from accidental contact with the bus bars.

iBusway for Data Center Features & Benefits

Availability

Eliminate cable clutter
Aesthetic busway straights and tap off units with standard-length cables streamline the power distribution solution, simplify cable management, and reduce the risk of human error during moves, adds, and changes.
Factory-assembled and tested units
Reduce installation time and effort, and eliminate wiring mistakes during installation, with preassembled units that snap together.
Improved power availability
Above-the-row busway system eliminates underfloor cable distribution and overloaded PDU panels while reducing the chance for human error when moving, adding, or changing critical branch circuits.

Adaptability

High density
With up to 20 plug-in openings every 10 feet, this high-density solution ensures convenient placement of tap off units above the IT racks they support and provides flexibility to meet future power demands.
Quick installation
The iBusway for Data Center solution uses bolted snap-fit hangers and plug-in joint connections, which simplify installation and eliminate the need for expensive special tools.

Total cost of Ownership

Superior reliability
Powerbus busway uses silver-plated copper bus conductors for the greatest electrical efficiency.
Energy efficient
Copper bus bars reduce heat losses and lower cooling demand.
Overhead design
Installing the power distribution solution above the row frees valuable data center space for additional revenue-generating IT equipment.

Manageability

Real-time power monitoring
Monitor data usage in real time remotely using a Web browser.
Enhanced connection-point visibility
Quickly identify and reconfigure critical branch circuits - Tap Off Units with standard-length cables simplify identification of the circuit that supports each IT load in the data center row.

Product Distribution

Canada, United States

Technical Specifications

Output

Maximum Total Current Draw
225

Input

Input frequency
60 Hz

Physical

Maximum Height
196MM, 19.6CM
Maximum Width
765MM, 76.5CM
Maximum Depth
765MM, 76.5CM
Net Weight
10.0KG
Shipping weight
11.36KG
Shipping Height
279MM, 27.9CM
Shipping Width
1067MM, 106.7CM
Shipping Depth
1067MM, 106.7CM
Color
Black

Environmental

Operating Temperature
-10 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-30 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-4500meters

Conformance

Approvals
cUL Listed, CSA, UL Listed
Standard warranty
1 year (parts only)

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services