APC Back-UPS Pro 500 Lithium Ion UPS

APC Back-UPS Pro 500 Lithium Ion UPS Front Left
APC Back-UPS Pro 500 Lithium Ion UPS Front Left
APC Back-UPS Pro 500 Lithium Ion UPS Front Left
APC Back-UPS Pro 500 Lithium Ion UPS Back
APC Back-UPS Pro 500 Lithium Ion UPS Application
APC Back-UPS Pro 500 Lithium Ion UPS Miscellaneous
APC Back-UPS Pro 500 Lithium Ion UPS Miscellaneous
APC Back-UPS Pro 500 Lithium Ion UPS Miscellaneous
Green Premium™
  • High Performance Computer and Electronics UPS for Premium Power Protection

  • Includes: Cat 5 ethernet cable, CD with software, Installation guide, Telephone Cable, USB cable, User Manual, Wall-mounting template, Warranty card

View Product Overview
Our Partners

BG500 Features

APC Back-UPS Pro 500 Lithium Ion UPS
High Performance Computer and Electronics UPS for Premium Power Protection
Includes: Cat 5 ethernet cable, CD with software, Installation guide, Telephone Cable, USB cable, User Manual, Wall-mounting template, Warranty card
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Email update
    Receive an email notification when there is a power disturbance.
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Lithium-ion battery
    Lithium-ion batteries provide twice the service life of a typical lead acid battery and are small, light and environmentally friendly.
  • Remote network manageability
    Monitor your power status and manage your UPS via a web browser.
  • Sleek design
    Slim, modern design can be upright, flat, or wall-mounted to comfortably fit any electronics set-up and complement home décor.
  • Smart Outlets
    Remotely manageable Smart Outlets can be individually configured to provide battery backup and surge protection or surge protection only. Smart Outlets also monitor and control energy usage to optimize power efficiency, reduce energy costs and minimize your environmental impact.
  • Telephone dataline surge protection
    Provides protection of connected equipment from power surges traveling on telephone lines.
  • Watchdog
    Keeps you connected to the internet by detecting the loss of network connectivity and automatically rebooting network devices.

Back-UPS Pro Features & Benefits

Manageability

LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Disconnected battery notification
Warns when a battery is not available to provide backup power.
USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.

Protection

Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.

Serviceability

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Customizable voltage-transfer points
Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Customizable voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Cold-start capable
Provides temporary battery power when the utility power is out.

Marketing Features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product Distribution

Anguilla, Aruba, Barbados, Bermuda, Bahamas, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Haiti, Jamaica, Cayman Islands, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Output

Output power capacity
300Watts / 500VA
Max Configurable Power (Watts)
300Watts / 500VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Standby
Waveform type
Quasi-sine Wave
Output Connections
(4) NEMA 5-15R (Battery Backup)
Transfer Time
8ms typical : 10 ms maximum

Input

Nominal Input Voltage
120V
Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P
Cord Length
1.83meters
Number of Power Cords
1

Batteries & Runtime

Battery type
Li-ion
Typical recharge time
16hour(s)
Expected Battery Life (years)
5 - 8
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
28

Communications & Management

Interface Port(s)
USB
Control panel
Network link status LED

Surge Protection and Filtering

Surge energy rating
613Joules
Data Line Protection
RJ-11 Modem/Fax protection

Physical

Maximum Height
54MM, 5.4CM
Maximum Width
290MM, 29.0CM
Maximum Depth
191MM, 19.1CM
Net Weight
2.2KG
Shipping weight
2.9KG
Shipping Height
97MM, 9.7CM
Shipping Width
370MM, 37.0CM
Shipping Depth
284MM, 28.4CM
Color
Black
Master Carton Units
2.0
Master Carton Weight
6.3
# of Layers per Pallet
3.0
# of Units per Layer per Pallet
24.0
Pallet Weight
605.0lbs.
Units per Pallet
72.0
SCC Codes
1073130429958 2

Environmental

Operating Temperature
10 - 40 °C
Operating Relative Humidity
10 - 90 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
10 - 90 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
California (CEC) Battery Charger, cTUVus, FCC Part 15 Class B, FCC Part 68, UL 1778
Equipment protection policy
Lifetime : $150000
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Battery Directive
Compliant

Options

Services