Our Brands

NetworkAIR PA4000 Replacement Filter

NetworkAIR PA4000 Replacement Filter Front Left
NetworkAIR PA4000 Replacement Filter Front Left
NetworkAIR PA4000 Replacement Filter Front Left
NetworkAIR PA4000 Replacement Filter Front Left
NetworkAIR PA4000 Replacement Filter Front Left
NetworkAIR PA4000 Replacement Filter Front Left
NetworkAIR PA4000 Replacement Filter Front Left
NetworkAIR PA4000 Replacement Filter Front Left

ACPA4000RF Features

NetworkAIR PA4000 Replacement Filter

Product Distribution

Canada, United States

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
406MM, 40.6CM
Maximum Width
406MM, 40.6CM
Maximum Depth
51MM, 5.1CM
Net Weight
0.68KG
Shipping weight
0.91KG
Shipping Height
413MM, 41.3CM
Shipping Width
413MM, 41.3CM
Shipping Depth
165MM, 16.5CM

Options

Services