Our Brands

NetShelter VS 42U Enclosure w/out sides Black CTO

NetShelter VS 42U Enclosure w/out sides Black CTO Front Right
NetShelter VS 42U Enclosure w/out sides Black CTO Front Right
NetShelter VS 42U Enclosure w/out sides Black CTO Front Right
NetShelter VS 42U Enclosure w/out sides Black CTO Back
NetShelter VS 42U Enclosure w/out sides Black CTO Front Right
NetShelter VS 42U Enclosure w/out sides Black CTO Back
  • 900mm (35.5in.) deep rack enclosures with advanced cooling and security features for server, networking, and telecom applications in IT environments

  • Includes: Baying kit, Casters, Doors, Key(s), Leveling feet, Roof, User manual

View Product Overview

AR2801BLKCTO Features

Key Features

Rack Height
42U
Rack Width
19"
NetShelter VS 42U Enclosure w/out sides Black CTO
900mm (35.5in.) deep rack enclosures with advanced cooling and security features for server, networking, and telecom applications in IT environments
Includes: Baying kit, Casters, Doors, Key(s), Leveling feet, Roof, User manual
  • Adjustable mounting depth
    Vertical mounting rails are adjustable for equipment with various mounting depths.
  • Lockable Doors
    All NetShelter Enclosures include key lockable front doors to prevent unwanted access.
  • Optimized width
    NetShelter VS Enclosures are designed to align exactly on standard 24 inch and 600 mm wide floor tiles when bayed together.
  • Protective grounding provisions
    NetShelter VS Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.
  • Quick release doors
    Front door can be moved to the opposite side or interchanged with rear doors. Doors are easily removed with simple lift-off design.
  • Reversible doors
    In situations where it is desirable for the front door to open from the opposite side, doors can be detached and reversed.
  • Rolls through a 7 foot doorway
    APC has made installation fast and easy by designing the enclosure such that it rolls through standard 7 foot doorways. This feature does not apply to 47U versions.
  • Ships fully assembled
    Allows for fast deployment.
  • Split rear doors
    Split rear doors improve access and serviceability to rear of rack mounted equipment. The split rear doors help to maximize floor space. Only 11 inches (279 mm) of clearance is required behind the enclosures to allow for door swing.

NetShelter VS Enclosures Features & Benefits

Protection

Lockable doors and side panels
Front doors, rear doors, and side panels are lockable and accessible with a key provided with NetShelter Enclosures.
Structural Stability
A proven frame design, heavy gauge mounting rails, and heavy-duty casters provide for 2000 lb (908 kg) static and dynamic load ratings.

Convenience

Optimized width
NetShelter VS Enclosures are designed to align exactly on standard 24 inch and 600 mm wide floor tiles when bayed together.
Rolls through a 7 foot doorway
APC has made installation fast and easy by designing the enclosure such that it rolls through standard 7 foot doorways. This feature does not apply to 47U versions.
Ships fully assembled
NetShelter VS Enclosures ship fully assembled thereby increasing speed of deployment.
Numbered U positions
Rapid installation of rack mounted equipment.
Simple Selection
No need to spend hours choosing from and compiling dozens of part numbers to create a single enclosure. Schneider Electric has made it easy by handling the details and providing complete enclosures with single part numbers.

Compatiblity

Adjustable mounting depth
Vertical mounting rails are adjustable for equipment with various mounting depths.
Door ventilation exceeds 830 in2 (5355 cm2)
Adequate ventilation is required for proper operation of today's servers. NetShelter Enclosures include fully perforated front and rear doors to provide ample ventilation for servers and networking equipment. The perforation pattern provides 844 square inches of open area on the front door, exceeding requirements set forth by major server manufacturers. Although this ventilation pattern provides adequate cooling for most configurations, air-moving accessories such as the Schneider Electric Air Distribution Unit and Air Removal Unit are also available to support higher heat density applications.

Adaptability

Expansion
VX and VS Enclosures can be easily expanded upon to create complete rows of enclosures. Enclosures models that ship without side panels include hardware required to bolt to adjacent enclosures.
Reversible doors
In situations where it is desirable for the front door to open from the opposite side, doors can be detached and reversed.

Serviceability

Quick release doors
During installation and while conducting routine maintenance of installed equipment, it is often advantageous to remove the enclosure doors. Quick release hinge pins allow for fast, easy access.
Quick release side panels
During installation and while conducting routine maintenance of installed equipment, it is often advantageous to remove the side panels. Quick release side panels allow for quick, easy access.
Split rear doors
Split rear doors improve access and serviceability to rear of rack mounted equipment. The split rear doors help to maximize floor space. Only 11 inches (279 mm) of clearance is required behind the enclosures to allow for door swing.

Safety

Protective grounding provisions
NetShelter VS Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.
UBC Zone 4 stabilization provisions
NetShelter VS Enclosures are UBC (Uniform Building Code) Zone 4 compliant if used in conjunction with the APC bolt down bracket kit (part # AR8112BLK).

Product Distribution

Canada, United States

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
2070MM, 207.02CM
Maximum Width
584MM, 58.42CM
Maximum Depth
902MM, 90.18CM
Net Weight
107.74KG
Shipping weight
128.64KG
Shipping Height
2210MM, 220.98CM
Shipping Width
749MM, 74.94CM
Shipping Depth
1207MM, 120.66CM
Color
Black
Front Door
16.0gauge
Vertical Posts
16.0gauge
Rear Door
16.0gauge
Roof
18.0gauge
Units per Pallet
1.0
Weight Capacity (static load)
907.18KG
Weight Capacity (dynamic load)
907.18KG

Environmental

Protection Class
IP20

Conformance

Approvals
EIA-310D
Standard warranty
5 year repair or replace

Options

Services