Our Brands

NetShelter SX3K 48U 600mm Wide Perforated Split Doors Black

NetShelter SX3K 48U 600mm Wide Perforated Split Doors Black Miscellaneous
NetShelter SX3K 48U 600mm Wide Perforated Split Doors Black Miscellaneous
NetShelter SX3K 48U 600mm Wide Perforated Split Doors Black Miscellaneous
NetShelter SX3K 48U 600mm Wide Perforated Split Doors Black Miscellaneous
  • Rack system components that can be added to existing racks if requirements change.

  • Includes: Door handle, Door mounting hardware, Installation guide, Key(s)

View Product Overview

AR719307 Features

NetShelter SX3K 48U 600mm Wide Perforated Split Doors Black
Rack system components that can be added to existing racks if requirements change.
Includes: Door handle, Door mounting hardware, Installation guide, Key(s)
  • Door ventilation exceeds 830 in2 (5355 cm2)
    Adequate ventilation is required for proper operation of today's servers. NetShelter Enclosures include fully perforated front and rear doors to provide ample ventilation for servers and networking equipment. The perforation pattern provides 844 square inches of open area on the front door, exceeding requirements set forth by major server manufacturers. Although this ventilation pattern provides adequate cooling for most configurations, air-moving accessories such as the Schneider Electric Air Distribution Unit and Air Removal Unit are also available to support higher heat density applications.
  • Lockable Doors
    All NetShelter Enclosures include key lockable front doors to prevent unwanted access.
  • Promotes Proper Airflow
    Helps to maintain proper rack temperatures within the enclosure by promoting top to bottom airflow movement.
  • Protective grounding provisions
    NetShelter VS Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.

Product Distribution

Canada, United States

Technical Specifications

Physical

Maximum Height
2182MM, 218.2CM
Maximum Width
600MM, 60.0CM
Maximum Depth
25MM, 2.5CM
Net Weight
10.68KG
Shipping weight
18.0KG
Shipping Height
203MM, 20.3CM
Shipping Width
381MM, 38.1CM
Shipping Depth
2261MM, 226.1CM
Color
Black
Rear Door
16.0gauge

Conformance

Standard warranty
2 years repair or replace

Options

Services