Our Brands

NetShelter SX 42U 1200mm Deep Split Side Panels White Qty 2

NetShelter SX 42U 1200mm Deep Split Side Panels White Qty 2 Front Left
NetShelter SX 42U 1200mm Deep Split Side Panels White Qty 2 Front Left
NetShelter SX 42U 1200mm Deep Split Side Panels White Qty 2 Front Left
NetShelter SX 42U 1200mm Deep Split Side Panels White Qty 2 Front Left
Green Premium™
RoHS
  • Rack system components that can be added to existing racks if requirements change.

  • Includes: Installation guide, Key(s), Slam latches

View Product Overview
Our Partners

AR7303W Features

NetShelter SX 42U 1200mm Deep Split Side Panels White Qty 2
Rack system components that can be added to existing racks if requirements change.
Includes: Installation guide, Key(s), Slam latches
  • Half-height side panels
    Half-height quick release side panels reduce size and weight for easy handling and access to equipment. Side panels are lockable utilizing a single key with the doors.
  • Protective grounding provisions
    NetShelter VS Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.

Product Distribution

Canada, Serbia and Montenegro, Czech Republic, United States

Technical Specifications

Physical

Maximum Height
832MM, 83.2CM
Maximum Width
1097MM, 109.7CM
Maximum Depth
14MM, 1.4CM
Net Weight
18.91KG
Shipping weight
25.45KG
Shipping Height
946MM, 94.6CM
Shipping Width
1191MM, 119.1CM
Shipping Depth
184MM, 18.4CM
Color
White
Side Panels
18.0gauge

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services