Line-R 1250VA Automatic Voltage Regulator

Line-R 1250VA Automatic Voltage Regulator Front Left
Line-R 1250VA Automatic Voltage Regulator Front Left
Line-R 1250VA Automatic Voltage Regulator Front Left
Line-R 1250VA Automatic Voltage Regulator Back
Line-R 1250VA Automatic Voltage Regulator Front Left
Line-R 1250VA Automatic Voltage Regulator Back
  • Automatic voltage regulation for protection against brownouts and overvoltages.

  • Includes: User manual

View Product Overview

LR1250 Features

Key Features

Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Line-R 1250VA Automatic Voltage Regulator
Automatic voltage regulation for protection against brownouts and overvoltages.
Includes: User manual
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

Line-R Features & Benefits

Protection

Automatic Voltage Regulation (AVR)
Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Convenience

Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

Product Distribution

Canada, Mexico, United States

Technical Specifications

Output

Number of Outlets
4.0
Receptacle Style
NEMA 5-15R

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Number of Power Cords
1
Maximum Line Current
8A

Surge Protection and Filtering

Surge energy rating
320Joules

Physical

Maximum Height
127MM, 12.7CM
Maximum Width
172MM, 17.15CM
Maximum Depth
213MM, 21.26CM
Net Weight
7.41KG
Shipping weight
8.09KG
Shipping Height
203MM, 20.32CM
Shipping Width
254MM, 25.4CM
Shipping Depth
292MM, 29.21CM
Color
Beige

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 3048meters

Conformance

Approvals
CSA, UL 1449
Equipment protection policy
Lifetime : $25000
Standard warranty
2 years repair or replace

Options

Services