Half Day Service Standby Labor Only Outside Normal Business Hours

No product image
No product image
  • High Performance Battery Backup & Protection for Business Computers

View Product Overview

WHALFDAYSTNDBYONBH Features

Half Day Service Standby Labor Only Outside Normal Business Hours
High Performance Battery Backup & Protection for Business Computers

APC RS Features & Benefits

Manageability

Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Serial connectivity
Provides management of the UPS via a serial port.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
USB connectivity
Provides management of the UPS via a USB port (not available on all models).

Convenience

LED status indicators
Quickly understand unit and power status with visual indicators.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Resettable circuit breakers
Enables a quick recovery from overload events.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable
Provides temporary battery power when the utility power is out.
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Protection

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.

Marketing features

USB connectivity
USB compatibility and connectivity ensures quick and easy installation of the free PowerChute Personal Edition Software.
LED status indicators
Enables quick understanding and response to visual indicators.
Boost and Trim Automatic Voltage Regulation (AVR)
Automatically corrects low and high voltage conditions, allowing you to work through brownouts and overvoltages without discharging the battery. This saves battery life, increases uptime, and improves your productivity.

Product Distribution

Canada, Costa Rica, Mexico, United States

Options

Services