Our Brands

Galaxy VX 625kVA, 480V, Start up 5x8

Galaxy VX 625kVA, 480V, Start up 5x8 Front Left
Galaxy VX 625kVA, 480V, Start up 5x8 Front Left
Galaxy VX 625kVA, 480V, Start up 5x8 Front Left
Galaxy VX 625kVA, 480V, Start up 5x8 Front Left
Galaxy VX 625kVA, 480V, Start up 5x8 Front Right
Galaxy VX 625kVA, 480V, Start up 5x8 Front Right
Galaxy VX 625kVA, 480V, Start up 5x8 Front Straight
Galaxy VX 625kVA, 480V, Start up 5x8 Front Straight
Galaxy VX 625kVA, 480V, Start up 5x8 Back
Galaxy VX 625kVA, 480V, Start up 5x8 Back
Galaxy VX 625kVA, 480V, Start up 5x8 Front Left
Galaxy VX 625kVA, 480V, Start up 5x8 Front Left
Galaxy VX 625kVA, 480V, Start up 5x8 Front Right
Galaxy VX 625kVA, 480V, Start up 5x8 Front Right
Galaxy VX 625kVA, 480V, Start up 5x8 Front Straight
Galaxy VX 625kVA, 480V, Start up 5x8 Front Straight
Galaxy VX 625kVA, 480V, Start up 5x8 Back
Galaxy VX 625kVA, 480V, Start up 5x8 Back
  • A highly efficient, modular, 625 kVA 3-phase UPS that provides the performance, flexibility, and maximized asset utilization today’s large data centers and mission ...

  • Includes: Installation guide, Seismic compliance, Start-up service, Top and bottom cable entry

View Product Overview

GVX625K625NGS Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (625000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
625.0kWatts / 625.0kVA
Output Connections
(1) Hard wire 4-wire (3P + E) (Battery Backup)
Nominal Output Voltage
480V 3PH
Nominal Input Voltage
480V 3PH
Input Connections
Hard wire 4-wire (3P + E)
Galaxy VX 625kVA, 480V, Start up 5x8
A highly efficient, modular, 625 kVA 3-phase UPS that provides the performance, flexibility, and maximized asset utilization today’s large data centers and mission critical applications require. This EcoStruxure Ready UPS features up to 99% efficiency with patented ECOnversion technology. Includes 5x8 start-up service.
Includes: Installation guide, Seismic compliance, Start-up service, Top and bottom cable entry
  • Facility-friendly design
    Features a wide input voltage window and input power factor correction, limiting impact on batteries and facility infrastructure.
  • Flexible operating modes
    Offers three operating modes to meet your business requirements. With ECOnversion Mode, ECO Mode, and normal operation, you can choose one mode or a combination of all three to achieve the efficiency and performance ratings your site requires.
  • Integrated parallel up to 4+1
    Includes support for parallel configurations up to 4+1 (4 for capacity and 1 for redundancy), allowing easy expansion and additional redundancy.
  • Patented 4-level inverter
    Innovative inverter design delivers high efficiency and low operating costs, while increasing reliability by reducing stress on each IGBT.
  • Scalable for capacity or redundancy
    Provides N+1 redundancy without sacrificing load capacity; cabinets can be added after initial installation.
  • Smart Power Test (SPoT)
    Perform UPS test without a load bank and perform full charger testing with minimal battery use.

Galaxy VX Features & Benefits

Availability

Internal backfeed protection
Increases system defense from power anomalies.
Energy storage flexibility
Conventional flooded, VRLA, Nicad, Li-ion battery offers along with different charging modes allow tailoring to specific back-up requirements.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Total cost of Ownership

Robust operation
No power derating in kW up to 40°C or 104°F.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection

Serviceability

EcoStruxure IT Expert
From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
5x8 Start-up service included
Required for full coverage of factory warranty
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Product Distribution

Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, United States, Venezuela

Technical Specifications

Output

Max Configurable Power (Watts)
625.0kWatts / 625.0kVA
Output Frequency (sync to mains)
60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised, 60 Hz Sync to mains
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage THD
< 2% linear load and < 3% non-linear load
Output Voltage Tolerance
+/- 1% symmetrical load and +/- 3% asymmetrical lo
Bypass
Built-in static bypass, Optional external bypass

Input

Input frequency
40 - 70 Hz
Input voltage range for main operations
408 - 600V
Input Total Harmonic Distortion
Less than 3 % for full load
Maximum Short Circuit Withstand (Icw)
100.0kAmps
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
External battery system
End of Discharge Battery Voltage
384 V DC

Communications & Management

Interface Port(s)
GVX_750G_1Feed
Control panel
Touch screen LCD user interface
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Optional
Available SmartSlot™ Interface Quantity
1

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
3000MM, 300.0CM
Maximum Depth
900MM, 90.0CM
Net Weight
2030.0KG
Shipping weight
3288.09KG
Shipping Height
2150MM, 215.0CM
Shipping Width
3910MM, 391.0CM
Shipping Depth
1060MM, 106.0CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
72.0dBA
Online thermal dissipation
84236.0BTU/hr
Protection Class
IP20

Conformance

Approvals
CBC 2013 to Sds = 1.84g, CSA C22.2 No 107.3, FCC part 15 class A, IBC 2012, IEC 60721-4-2 level 2M2, IEC 62040-3, OSHPD, UL 1778 5th edition
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services