Our Brands

Galaxy VX 500kVA Scalable to 1000kVA 480V, Start up 5x8

Galaxy VX 500kVA Scalable to 1000kVA 480V, Start up 5x8 Front Left
Galaxy VX 500kVA Scalable to 1000kVA 480V, Start up 5x8 Front Left
Galaxy VX 500kVA Scalable to 1000kVA 480V, Start up 5x8 Front Left
Galaxy VX 500kVA Scalable to 1000kVA 480V, Start up 5x8 Front Left
Galaxy VX 500kVA Scalable to 1000kVA 480V, Start up 5x8 Front Right
Galaxy VX 500kVA Scalable to 1000kVA 480V, Start up 5x8 Front Right
Galaxy VX 500kVA Scalable to 1000kVA 480V, Start up 5x8 Front Straight
Galaxy VX 500kVA Scalable to 1000kVA 480V, Start up 5x8 Front Straight
Galaxy VX 500kVA Scalable to 1000kVA 480V, Start up 5x8 Back
Galaxy VX 500kVA Scalable to 1000kVA 480V, Start up 5x8 Back
Galaxy VX 500kVA Scalable to 1000kVA 480V, Start up 5x8 Front Left
Galaxy VX 500kVA Scalable to 1000kVA 480V, Start up 5x8 Front Left
Galaxy VX 500kVA Scalable to 1000kVA 480V, Start up 5x8 Front Right
Galaxy VX 500kVA Scalable to 1000kVA 480V, Start up 5x8 Front Right
Galaxy VX 500kVA Scalable to 1000kVA 480V, Start up 5x8 Front Straight
Galaxy VX 500kVA Scalable to 1000kVA 480V, Start up 5x8 Front Straight
Galaxy VX 500kVA Scalable to 1000kVA 480V, Start up 5x8 Back
Galaxy VX 500kVA Scalable to 1000kVA 480V, Start up 5x8 Back
  • A highly efficient, modular, 500 kVA scalable to 1000 kVA 3-phase UPS that provides the performance, flexibility, and maximized asset utilization today’s large data ...

  • Includes: Installation guide, Start-up service

View Product Overview

GVX500K1000NGS Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (500000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
500.0kWatts / 500.0kVA
Nominal Output Voltage
480V 3PH
Nominal Input Voltage
480V 3PH
Maximum Input Current
728.0A
Galaxy VX 500kVA Scalable to 1000kVA 480V, Start up 5x8
A highly efficient, modular, 500 kVA scalable to 1000 kVA 3-phase UPS that provides the performance, flexibility, and maximized asset utilization today’s large data centers and mission critical applications require. This EcoStruxure Ready UPS features up to 99% efficiency with patented ECOnversion technology. Includes 5x8 start-up service.
Includes: Installation guide, Start-up service

Galaxy VX Features & Benefits

Total cost of Ownership

Wide input voltage range
Designed for harsh electrical environments to save battery life.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Robust operation
No power derating in kW up to 40°C or 104°F.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
5x8 Start-up service included
Required for full coverage of factory warranty
EcoStruxure IT Expert
From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.

Availability

Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Energy storage flexibility
Conventional flooded, VRLA, Nicad, Li-ion battery offers along with different charging modes allow tailoring to specific back-up requirements.
Internal backfeed protection
Increases system defense from power anomalies.

Product Distribution

Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, United States, Venezuela

Technical Specifications

Output

Max Configurable Power (Watts)
1.0MWatts / 1.0MVA
Output Frequency (sync to mains)
60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised, 60 Hz Sync to mains
Load Crest Factor
3 with THC <5%
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage THD
< 2% linear load and < 3% non-linear load

Input

Input frequency
40 - 70 Hz
Input Total Harmonic Distortion
Less than 3 % for full load
Maximum Short Circuit Withstand (Icw)
100.0kAmps

Batteries & Runtime

Battery type
External battery system
Nominal Battery Voltage
480 V
End of Discharge Battery Voltage
384 V DC

Communications & Management

Control panel
7" touch screen display
Audible Alarm
Audible and visible alarms prioritized by severity
Available SmartSlot™ Interface Quantity
2

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
2400MM, 240.0CM
Maximum Depth
900MM, 90.0CM
Net Weight
2030.0KG
Shipping weight
2592.0KG
Shipping Height
2150MM, 215.0CM
Shipping Width
3170MM, 317.0CM
Shipping Depth
1060MM, 106.0CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
68.0dBA
Online thermal dissipation
72936.0BTU/hr
Protection Class
IP20

Conformance

Approvals
CSA C22.2 No 107.3, FCC part 15 class A, IBC 2012, IEC 60721-4-2 level 2M2, IEC 62040-3, OSHPD, UL 1778 5th edition
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services