Galaxy VS Maintenance Bypass Cabinet with output transformer 50kW 480V in, 208V out, 1.5m tall

Galaxy VS Maintenance Bypass Cabinet with output transformer 50kW 480V in, 208V out, 1.5m tall Front Left
Galaxy VS Maintenance Bypass Cabinet with output transformer 50kW 480V in, 208V out, 1.5m tall Front Left
Galaxy VS Maintenance Bypass Cabinet with output transformer 50kW 480V in, 208V out, 1.5m tall Front Left
Galaxy VS Maintenance Bypass Cabinet with output transformer 50kW 480V in, 208V out, 1.5m tall Front Left
Galaxy VS Maintenance Bypass Cabinet with output transformer 50kW 480V in, 208V out, 1.5m tall Front Right
Galaxy VS Maintenance Bypass Cabinet with output transformer 50kW 480V in, 208V out, 1.5m tall Front Right
Galaxy VS Maintenance Bypass Cabinet with output transformer 50kW 480V in, 208V out, 1.5m tall Front Straight
Galaxy VS Maintenance Bypass Cabinet with output transformer 50kW 480V in, 208V out, 1.5m tall Front Straight
Galaxy VS Maintenance Bypass Cabinet with output transformer 50kW 480V in, 208V out, 1.5m tall Back
Galaxy VS Maintenance Bypass Cabinet with output transformer 50kW 480V in, 208V out, 1.5m tall Front Left
Galaxy VS Maintenance Bypass Cabinet with output transformer 50kW 480V in, 208V out, 1.5m tall Front Left
Galaxy VS Maintenance Bypass Cabinet with output transformer 50kW 480V in, 208V out, 1.5m tall Front Right
Galaxy VS Maintenance Bypass Cabinet with output transformer 50kW 480V in, 208V out, 1.5m tall Front Right
Galaxy VS Maintenance Bypass Cabinet with output transformer 50kW 480V in, 208V out, 1.5m tall Front Straight
Galaxy VS Maintenance Bypass Cabinet with output transformer 50kW 480V in, 208V out, 1.5m tall Front Straight
Galaxy VS Maintenance Bypass Cabinet with output transformer 50kW 480V in, 208V out, 1.5m tall Back
  • Maintenance bypass cabinet with output transformer. The maintenance bypass isolates the UPS completely during service operations. The output transformer converts ...

View Product Overview

GVSBPOT50B Features

Galaxy VS Maintenance Bypass Cabinet with output transformer 50kW 480V in, 208V out, 1.5m tall
Maintenance bypass cabinet with output transformer. The maintenance bypass isolates the UPS completely during service operations. The output transformer converts the 480V output of the UPS into 208V output. Compatible with 480V UPS.

Product Distribution

Canada, Colombia, United States

Technical Specifications

Physical

Maximum Height
1485MM, 148.5CM
Maximum Width
600MM, 60.0CM
Maximum Depth
836MM, 83.6CM
Net Weight
530.0KG
Shipping weight
530.0KG
Shipping Height
1485MM, 148.5CM
Shipping Width
600MM, 60.0CM
Shipping Depth
836MM, 83.6CM

Options

Services