Galaxy VS 60kW 480V without Batteries

Galaxy VS 60kW 480V without Batteries Front Left
Galaxy VS 60kW 480V without Batteries Front Left
Galaxy VS 60kW 480V without Batteries Front Left
Galaxy VS 60kW 480V without Batteries Front Right
Galaxy VS 60kW 480V without Batteries Front Straight
Galaxy VS 60kW 480V without Batteries Back
Galaxy VS 60kW 480V without Batteries Detailed
Galaxy VS 60kW 480V without Batteries Front Left
Galaxy VS 60kW 480V without Batteries Front Right
Galaxy VS 60kW 480V without Batteries Front Straight
Galaxy VS 60kW 480V without Batteries Back
Galaxy VS 60kW 480V without Batteries Detailed
  • Highly efficient 20 to 100kVA (400V/480V) and 10 to 50kVA (208V) 3-phase UPS for edge, small, and medium data centers and other business-critical applications

  • Includes: User Manual

View Product Overview

GVSUPS60KG Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (60000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
60.0kWatts / 60.0kVA
Nominal Output Voltage
480V 3PH
Nominal Input Voltage
480V 3PH
Galaxy VS 60kW 480V without Batteries
Highly efficient 20 to 100kVA (400V/480V) and 10 to 50kVA (208V) 3-phase UPS for edge, small, and medium data centers and other business-critical applications
Includes: User Manual

Product Distribution

Canada, United States

Technical Specifications

Output

Max Configurable Power (Watts)
60.0kWatts / 60.0kVA
Topology
Double Conversion Online

Input

Batteries & Runtime

Physical

Maximum Height
1485MM, 148.5CM
Maximum Width
521MM, 52.1CM
Maximum Depth
847MM, 84.7CM
Net Weight
250.0KG
Shipping weight
275.0KG
Shipping Height
1680MM, 168.0CM
Shipping Width
640MM, 64.0CM
Shipping Depth
990MM, 99.0CM

Conformance

Approvals
ENERGY STAR V2.0 (USA)

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services