Our Brands

Galaxy Power Distribution Unit, 75-750 kVA

No product image
No product image
  • Schneider Electric’s engineering team can customize the Galaxy PDU rating to individual project design and performance requirements. Each Galaxy PDU has taps at ...

View Product Overview

GPDU Features

Galaxy Power Distribution Unit, 75-750 kVA
Schneider Electric’s engineering team can customize the Galaxy PDU rating to individual project design and performance requirements. Each Galaxy PDU has taps at 480/400 VAC and can accommodate a multitude of configurations that include 42-circuit panelboards up to 400A, subfeed breakers up to 800A, or I Line panelboards up to 1200A.

Cabinet Power Distribution Features & Benefits

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Availability

Pretested breakers
All breakers are pretested at the factory, enhancing reliability.

Manageability

Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.
Efficient cable management
Organizes the routing of cables, which simplifies maintenance or future expansion.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.

Product Distribution

Canada, Costa Rica, Mexico, United States

Options

Services