Our Brands

GALAXY V SERIES PULL BOX CABLE KIT, 4 CABINETS

GALAXY V SERIES PULL BOX CABLE KIT, 4 CABINETS Front Left
GALAXY V SERIES PULL BOX CABLE KIT, 4 CABINETS Front Left
GALAXY V SERIES PULL BOX CABLE KIT, 4 CABINETS Front Left
GALAXY V SERIES PULL BOX CABLE KIT, 4 CABINETS Front Right
GALAXY V SERIES PULL BOX CABLE KIT, 4 CABINETS Front Straight
GALAXY V SERIES PULL BOX CABLE KIT, 4 CABINETS Back
GALAXY V SERIES PULL BOX CABLE KIT, 4 CABINETS Front Left
GALAXY V SERIES PULL BOX CABLE KIT, 4 CABINETS Front Right
GALAXY V SERIES PULL BOX CABLE KIT, 4 CABINETS Front Straight
GALAXY V SERIES PULL BOX CABLE KIT, 4 CABINETS Back
  • Highly efficient 3-phase power protection with flexible operating modes 500 to 1500kVA

View Product Overview

GVPBCK4 Features

GALAXY V SERIES PULL BOX CABLE KIT, 4 CABINETS
Highly efficient 3-phase power protection with flexible operating modes
500 to 1500kVA

Galaxy VX Features & Benefits

Total cost of Ownership

Wide input voltage range
Designed for harsh electrical environments to save battery life.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Robust operation
No power derating in kW up to 40°C or 104°F.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
5x8 Start-up service included
Required for full coverage of factory warranty
EcoStruxure IT Expert
From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.

Availability

Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Energy storage flexibility
Conventional flooded, VRLA, Nicad, Li-ion battery offers along with different charging modes allow tailoring to specific back-up requirements.
Internal backfeed protection
Increases system defense from power anomalies.

Product Distribution

Brazil, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, United States, Venezuela

Technical Specifications

Physical

Color
White

Environmental

Operating Temperature
18 - 25 °C
Storage Temperature
0 - 40 °C

Conformance

Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services