Our Brands

GALAXY V SERIES PULL BOX, 3000A

GALAXY V SERIES PULL BOX, 3000A Front Left
GALAXY V SERIES PULL BOX, 3000A Front Left
GALAXY V SERIES PULL BOX, 3000A Front Left
GALAXY V SERIES PULL BOX, 3000A Front Right
GALAXY V SERIES PULL BOX, 3000A Front Straight
GALAXY V SERIES PULL BOX, 3000A Back
GALAXY V SERIES PULL BOX, 3000A Front Left
GALAXY V SERIES PULL BOX, 3000A Front Right
GALAXY V SERIES PULL BOX, 3000A Front Straight
GALAXY V SERIES PULL BOX, 3000A Back
  • The Galaxy VX Pull Box supports up to 8 battery cabinets and accepts top or bottom input.

View Product Overview

GVPB3000A Features

GALAXY V SERIES PULL BOX, 3000A
The Galaxy VX Pull Box supports up to 8 battery cabinets and accepts top or bottom input.

Galaxy VX Features & Benefits

Availability

Internal backfeed protection
Increases system defense from power anomalies.
Energy storage flexibility
Conventional flooded, VRLA, Nicad, Li-ion battery offers along with different charging modes allow tailoring to specific back-up requirements.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Total cost of Ownership

Robust operation
No power derating in kW up to 40°C or 104°F.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection

Serviceability

EcoStruxure IT Expert
From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
5x8 Start-up service included
Required for full coverage of factory warranty
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Product Distribution

Brazil, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, United States, Venezuela

Technical Specifications

Physical

Maximum Height
1968MM, 196.8CM
Maximum Width
508MM, 50.8CM
Maximum Depth
831MM, 83.1CM
Net Weight
312.98KG
Shipping weight
335.66KG
Shipping Height
2184MM, 218.4CM
Shipping Width
660MM, 66.0CM
Shipping Depth
1016MM, 101.6CM
Color
White

Environmental

Operating Temperature
18 - 25 °C
Operating Relative Humidity
0 - 95 (no %
Operating Elevation
0-999.9meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 (no %
Storage Elevation
0-15000meters

Conformance

Approvals
UL 891, UL 1778 5th edition
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services