Our Brands

G5k 80 kVA 480V UPS with Adj Batt UL924 BACKUP 90 Min

G5k 80 kVA 480V UPS with Adj Batt UL924 BACKUP 90 Min Front Left
G5k 80 kVA 480V UPS with Adj Batt UL924 BACKUP 90 Min Front Left
G5k 80 kVA 480V UPS with Adj Batt UL924 BACKUP 90 Min Front Left
G5k 80 kVA 480V UPS with Adj Batt UL924 BACKUP 90 Min Front Left
G5k 80 kVA 480V UPS with Adj Batt UL924 BACKUP 90 Min Front Left
G5k 80 kVA 480V UPS with Adj Batt UL924 BACKUP 90 Min Front Left
RoHS
  • UPS and three UL 924 listed matching battery cubicles with a minimum of 90 minutes battery operation.

  • Includes: Installation guide

View Product Overview
Replacement battery
User replaceable battery not available

SUG580A90UL Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (72000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
72.0kWatts / 80.0kVA
Output Connections
(1) Hard wire 4-wire (3P + E) (Battery Backup)
Nominal Output Voltage
480V 3PH, 600V 3PH
Nominal Input Voltage
480V 3PH, 600V 3PH
Input Connections
Hard wire 4-wire (3P + E)
Maximum Input Current
152.0A
G5k 80 kVA 480V UPS with Adj Batt UL924 BACKUP 90 Min
UPS and three UL 924 listed matching battery cubicles with a minimum of 90 minutes battery operation.
Includes: Installation guide

Industrial UPS Features & Benefits

Adaptability

Flexible Design
Available in a wide range of configurations to suit any operating environment
Multiple mounting methods
Allows for standardization on one product for use in different environments.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.

Serviceability

User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.

Availability

Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Cold-start capable
Provides temporary battery power when the utility power is out.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.

Manageability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Optional Dry Contact I/O Accessory
Each Dry Contact I/O Accessory increases the number of input contacts by 2 and output relays by 1
SmartSlot
Customize UPS capabilities with management cards.

Product Distribution

Canada, United States

Technical Specifications

Output

Max Configurable Power (Watts)
72.0kWatts / 80.0kVA
Efficiency at Full Load
92.8 %
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised, 60 Hz Sync to mains
Load Crest Factor
3 : 1
Topology
Double conversion online
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage THD
< 1% linear load and < 2.5% non-linear load
Output Voltage Tolerance
+/- 1% static and +/- 2 % at 100% load step
Bypass
Internal bypass (automatic and manual), Optional external bypass

Input

Input frequency
45 - 65 Hz, 60 Hz +/- 5 Hz
Input voltage range for main operations
408 - 552 (480 V)V
Efficiency at Full Load
92.8 %
Input Total Harmonic Distortion
Less than 3 % for full load
Type of Input Protection Required
3-pole circuit breaker
Maximum Short Circuit Withstand (Icw)
20.0kAmps
Input Power Factor at Full Load
1.0

Batteries & Runtime

Battery type
External battery system

Communications & Management

Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Optional
Available SmartSlot™ Interface Quantity
3

Physical

Maximum Height
1905MM, 190.5CM
Maximum Width
4415MM, 441.5CM
Maximum Depth
848MM, 84.8CM
Net Weight
6860.91KG
Shipping weight
6906.36KG
Shipping Height
2030MM, 203.0CM
Shipping Width
4464MM, 446.4CM
Shipping Depth
960MM, 96.0CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-25 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 12192meters
Audible noise at 1 meter from surface of unit
63.0dBA
Online thermal dissipation
19791.0BTU/hr
Protection Class
IP20

Conformance

Approvals
UL 1778, UL 924 Listed
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

RoHS
Compliant
Proposition 65 Warning
Available in Documentation tab

Options

Services