Flywheel Energy Storage System 300kW Rating, for EPS7000, EPS8000, Galaxy PW, Opt. Level 2, Seismic

Flywheel Energy Storage System 300kW Rating, for EPS7000, EPS8000, Galaxy PW, Opt. Level 2, Seismic Front Left
Flywheel Energy Storage System 300kW Rating, for EPS7000, EPS8000, Galaxy PW, Opt. Level 2, Seismic Front Left
Flywheel Energy Storage System 300kW Rating, for EPS7000, EPS8000, Galaxy PW, Opt. Level 2, Seismic Front Left
Flywheel Energy Storage System 300kW Rating, for EPS7000, EPS8000, Galaxy PW, Opt. Level 2, Seismic Front Left
View Product Overview

FWP78VXESEI Features

Key Features

Output power capacity
300.0kWatts / 300.0kVA
Nominal Output Voltage
480V 3PH
Nominal Input Voltage
480V 3PH
Flywheel Energy Storage System 300kW Rating, for EPS7000, EPS8000, Galaxy PW, Opt. Level 2, Seismic

Flywheel Features & Benefits

Protection

Environmentally sound
No hazmat requirements

Agility

The flywheel expansion
Parallel capability that allows for future energy storage expansion

Product Distribution

Canada

Technical Specifications

Output

Input

Physical

Maximum Height
1872MM, 187.2CM
Maximum Width
762MM, 76.2CM
Maximum Depth
762MM, 76.2CM
Net Weight
826.0KG
Shipping weight
884.0KG
Shipping Height
2159MM, 215.9CM
Shipping Width
1016MM, 101.6CM
Shipping Depth
1016MM, 101.6CM

Conformance

Approvals
cUL listed, UL listed

Options

Services