Our Brands

Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60

Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60 Front Left
Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60 Front Left
Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60 Front Left
Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60 Front Left
Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60 Front Left
Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60 Front Left
Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60 Front Left
Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60 Front Right
Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60 Front Straight
Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60 Front Left
Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60 Front Left
Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60 Front Left
Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60 Front Left
Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60 Front Left
Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60 Front Right
Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60 Front Straight
  • Heat removal designed to use water or glycol for row and room cooling systems

View Product Overview

ACFC75173 Features

Fluid Cooler 558MBH@25TD, 60GPM, 42 Feeds, 230/3/60
Heat removal designed to use water or glycol for row and room cooling systems
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Uniflair Fluid Coolers Features & Benefits

Total cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Product Distribution

Bermuda, Brazil, Canada, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Mexico, Nicaragua, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Venezuela

Technical Specifications

Input

Input frequency
60 Hz
Number of Power Cords
1

Physical

Maximum Height
1270MM, 127.0CM
Maximum Width
4458MM, 445.8CM
Maximum Depth
2235MM, 223.5CM
Net Weight
1100.0KG
Shipping weight
1100.0KG
Shipping Height
1270MM, 127.0CM
Shipping Width
4458MM, 445.8CM
Shipping Depth
2235MM, 223.5CM

Conformance

Standard warranty
1 year (parts only)

Options

Services