Our Brands

FM Spare Blower Drive 50kW, 400-600V

FM Spare Blower Drive 50kW, 400-600V Front Left
FM Spare Blower Drive 50kW, 400-600V Front Left
FM Spare Blower Drive 50kW, 400-600V Front Left
FM Spare Blower Drive 50kW, 400-600V Front Left
FM Spare Blower Drive 50kW, 400-600V Front Right
FM Spare Blower Drive 50kW, 400-600V Front Straight
FM Spare Blower Drive 50kW, 400-600V Back
FM Spare Blower Drive 50kW, 400-600V Back
FM Spare Blower Drive 50kW, 400-600V Front Left
FM Spare Blower Drive 50kW, 400-600V Front Left
FM Spare Blower Drive 50kW, 400-600V Front Right
FM Spare Blower Drive 50kW, 400-600V Front Straight
FM Spare Blower Drive 50kW, 400-600V Back
FM Spare Blower Drive 50kW, 400-600V Back
  • Precision Air Conditioning with maximum flexibility.

View Product Overview

W491-0467 Features

FM Spare Blower Drive 50kW, 400-600V
Precision Air Conditioning with maximum flexibility.

Product Distribution

Canada, Netherlands, United States

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
130MM, 13.0CM
Maximum Width
170MM, 17.0CM
Maximum Depth
158MM, 15.8CM
Net Weight
1.92KG
Shipping weight
1.92KG
Shipping Height
130MM, 13.0CM
Shipping Width
170MM, 17.0CM
Shipping Depth
158MM, 15.8CM

Conformance

Standard warranty
1 year repair or replace

Options

Services