Our Brands

FM Spare Blower Assembly 35-50kW

FM Spare Blower Assembly 35-50kW Front Left
FM Spare Blower Assembly 35-50kW Front Left
FM Spare Blower Assembly 35-50kW Front Left
FM Spare Blower Assembly 35-50kW Front Left
FM Spare Blower Assembly 35-50kW Front Left
FM Spare Blower Assembly 35-50kW Front Left
  • Precision Air Conditioning with maximum flexibility.

View Product Overview

W0M-74318 Features

FM Spare Blower Assembly 35-50kW
Precision Air Conditioning with maximum flexibility.

Product Distribution

Canada, United States

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
533MM, 53.34CM
Maximum Width
610MM, 60.96CM
Maximum Depth
508MM, 50.8CM
Net Weight
34.09KG
Shipping weight
34.09KG
Shipping Height
533MM, 53.34CM
Shipping Width
610MM, 60.96CM
Shipping Depth
508MM, 50.8CM

Conformance

Standard warranty
1 year (parts only)

Options

Services