Ergonomic Notebook Stand

Ergonomic Notebook Stand Front Left
Ergonomic Notebook Stand Front Left
Ergonomic Notebook Stand Front Left
Ergonomic Notebook Stand Front Left
Ergonomic Notebook Stand Front Straight
Ergonomic Notebook Stand Back
Ergonomic Notebook Stand Back
Ergonomic Notebook Stand Application
Ergonomic Notebook Stand Application
Ergonomic Notebook Stand Application
Ergonomic Notebook Stand Application
Ergonomic Notebook Stand Application
Ergonomic Notebook Stand Application
Ergonomic Notebook Stand Application
Ergonomic Notebook Stand Application
Ergonomic Notebook Stand Front Left
Ergonomic Notebook Stand Front Left
Ergonomic Notebook Stand Front Straight
Ergonomic Notebook Stand Back
Ergonomic Notebook Stand Back
Ergonomic Notebook Stand Application
Ergonomic Notebook Stand Application
Ergonomic Notebook Stand Application
Ergonomic Notebook Stand Application
Ergonomic Notebook Stand Application
Ergonomic Notebook Stand Application
Ergonomic Notebook Stand Application
Ergonomic Notebook Stand Application
  • Better ergonomic positioning for notebook computers used in a desktop environment.

  • Includes: User manual

View Product Overview

ENS Features

Ergonomic Notebook Stand
Better ergonomic positioning for notebook computers used in a desktop environment.
Includes: User manual

Desktop Notebook Stands Features & Benefits

Protection

Allows for notebook cooling
Cooling air circulates around your notebook, keeping it cooler for maximum performance and longevity.

Convenience

360 degree swivel capability
Allows you to share your display with someone next to you, or access the connections on the rear of your computer.

Product Distribution

Brazil, Canada, United States

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
122MM, 12.19CM
Maximum Width
279MM, 27.94CM
Maximum Depth
300MM, 29.97CM
Net Weight
0.83KG
Shipping weight
1.14KG
Shipping Height
152MM, 15.24CM
Shipping Width
299MM, 29.85CM
Shipping Depth
349MM, 34.92CM
Master Carton Dimensions (Length x Width x Height)
500 x 330 x 381MM
Master Carton Units
3.0
Master Carton Weight
4.54
Units per Pallet
54.0
SCC Codes
10731304218835

Conformance

Standard warranty
1 year repair or replace

Options

Services