Ergonomic Notebook Stand with USB 2.0 Hub, Canada

Ergonomic Notebook Stand with USB 2.0 Hub, Canada Front Left
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Front Left
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Front Left
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Front Left
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Front Straight
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Back
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Back
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Application
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Application
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Application
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Application
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Application
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Application
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Application
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Application
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Front Left
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Front Left
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Front Straight
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Back
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Back
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Application
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Application
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Application
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Application
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Application
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Application
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Application
Ergonomic Notebook Stand with USB 2.0 Hub, Canada Application
  • Better ergonomic positioning for notebook computers used in a desktop environment.

  • Includes: User manual

View Product Overview

ENS-USB-CN Features

Ergonomic Notebook Stand with USB 2.0 Hub, Canada
Better ergonomic positioning for notebook computers used in a desktop environment.
Includes: User manual

Desktop Notebook Stands Features & Benefits

Protection

Allows for notebook cooling
Cooling air circulates around your notebook, keeping it cooler for maximum performance and longevity.

Convenience

360 degree swivel capability
Allows you to share your display with someone next to you, or access the connections on the rear of your computer.

Product Distribution

Canada

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
122MM, 12.2CM
Maximum Width
279MM, 27.9CM
Maximum Depth
300MM, 30.0CM
Net Weight
1.55KG
Shipping weight
1.86KG
Shipping Height
152MM, 15.2CM
Shipping Width
298MM, 29.8CM
Shipping Depth
349MM, 34.9CM
Master Carton Dimensions (Length x Width x Height)
500 x 330 x 381MM
Master Carton Units
3.0
Master Carton Weight
6.71
Units per Pallet
54.0
SCC Codes
10731304222238

Conformance

Approvals
FCC part 15 class B, ICES-003
Standard warranty
1 year repair or replace

Options

Services