Our Brands

Ergonomic Cooling Platform for Notebooks

Ergonomic Cooling Platform for Notebooks Front Left
Ergonomic Cooling Platform for Notebooks Front Left
Ergonomic Cooling Platform for Notebooks Front Left
Ergonomic Cooling Platform for Notebooks Front Left
Ergonomic Cooling Platform for Notebooks Front Straight
Ergonomic Cooling Platform for Notebooks Application
Ergonomic Cooling Platform for Notebooks Application
Ergonomic Cooling Platform for Notebooks Front Left
Ergonomic Cooling Platform for Notebooks Front Left
Ergonomic Cooling Platform for Notebooks Front Straight
Ergonomic Cooling Platform for Notebooks Application
Ergonomic Cooling Platform for Notebooks Application
  • Better ergonomic positioning for notebook computers used in a desktop environment.

View Product Overview

ECPN Features

Ergonomic Cooling Platform for Notebooks
Better ergonomic positioning for notebook computers used in a desktop environment.

Desktop Notebook Stands Features & Benefits

Protection

Allows for notebook cooling
Cooling air circulates around your notebook, keeping it cooler for maximum performance and longevity.

Convenience

360 degree swivel capability
Allows you to share your display with someone next to you, or access the connections on the rear of your computer.

Product Distribution

Canada, United States

Technical Specifications

Physical

Maximum Height
32MM, 3.18CM
Maximum Width
273MM, 27.32CM
Maximum Depth
203MM, 20.32CM
Net Weight
0.24KG
Shipping weight
0.28KG
Shipping Height
46MM, 4.58CM
Shipping Width
305MM, 30.48CM
Shipping Depth
305MM, 30.48CM
Master Carton Dimensions (Length x Width x Height)
310 x 310 x 183MM
Master Carton Units
6.0
Master Carton Weight
1.95
Units per Pallet
216.0
SCC Codes
10731304218859

Conformance

Standard warranty
1 year repair or replace

Options

Services