Our Brands

Easy UPS 3M Cable Kit, Classic Battery Cabinet & 60-100kVA UPS, Mod Battery Cabinet & 60-80kVA UPS

Easy UPS 3M Cable Kit, Classic Battery Cabinet & 60-100kVA UPS, Mod Battery Cabinet & 60-80kVA UPS Front Left
Easy UPS 3M Cable Kit, Classic Battery Cabinet & 60-100kVA UPS, Mod Battery Cabinet & 60-80kVA UPS Front Left
Easy UPS 3M Cable Kit, Classic Battery Cabinet & 60-100kVA UPS, Mod Battery Cabinet & 60-80kVA UPS Front Left
Easy UPS 3M Cable Kit, Classic Battery Cabinet & 60-100kVA UPS, Mod Battery Cabinet & 60-80kVA UPS Front Left
Easy UPS 3M Cable Kit, Classic Battery Cabinet & 60-100kVA UPS, Mod Battery Cabinet & 60-80kVA UPS Front Right
Easy UPS 3M Cable Kit, Classic Battery Cabinet & 60-100kVA UPS, Mod Battery Cabinet & 60-80kVA UPS Front Right
Easy UPS 3M Cable Kit, Classic Battery Cabinet & 60-100kVA UPS, Mod Battery Cabinet & 60-80kVA UPS Front Straight
Easy UPS 3M Cable Kit, Classic Battery Cabinet & 60-100kVA UPS, Mod Battery Cabinet & 60-80kVA UPS Front Straight
Easy UPS 3M Cable Kit, Classic Battery Cabinet & 60-100kVA UPS, Mod Battery Cabinet & 60-80kVA UPS Back
Easy UPS 3M Cable Kit, Classic Battery Cabinet & 60-100kVA UPS, Mod Battery Cabinet & 60-80kVA UPS Front Left
Easy UPS 3M Cable Kit, Classic Battery Cabinet & 60-100kVA UPS, Mod Battery Cabinet & 60-80kVA UPS Front Left
Easy UPS 3M Cable Kit, Classic Battery Cabinet & 60-100kVA UPS, Mod Battery Cabinet & 60-80kVA UPS Front Right
Easy UPS 3M Cable Kit, Classic Battery Cabinet & 60-100kVA UPS, Mod Battery Cabinet & 60-80kVA UPS Front Right
Easy UPS 3M Cable Kit, Classic Battery Cabinet & 60-100kVA UPS, Mod Battery Cabinet & 60-80kVA UPS Front Straight
Easy UPS 3M Cable Kit, Classic Battery Cabinet & 60-100kVA UPS, Mod Battery Cabinet & 60-80kVA UPS Front Straight
Easy UPS 3M Cable Kit, Classic Battery Cabinet & 60-100kVA UPS, Mod Battery Cabinet & 60-80kVA UPS Back
  • Accessories for Easy UPS 3-phase UPSs for small, medium, and large data centers and other business critical applications.

View Product Overview

E3MOPT006 Features

Easy UPS 3M Cable Kit, Classic Battery Cabinet & 60-100kVA UPS, Mod Battery Cabinet & 60-80kVA UPS
Accessories for Easy UPS 3-phase UPSs for small, medium, and large data centers and other business critical applications.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
15MM, 1.5CM
Maximum Width
80MM, 8.0CM
Maximum Depth
217MM, 21.7CM
Net Weight
10.5KG
Shipping weight
11.1KG
Shipping Height
220MM, 22.0CM
Shipping Width
410MM, 41.0CM
Shipping Depth
410MM, 41.0CM

Options

Services