Our Brands

CW Spare Motor 7.5HP 105-140kW, 575V

CW Spare Motor 7.5HP 105-140kW, 575V Front Left
CW Spare Motor 7.5HP 105-140kW, 575V Front Left
CW Spare Motor 7.5HP 105-140kW, 575V Front Left
CW Spare Motor 7.5HP 105-140kW, 575V Front Left
CW Spare Motor 7.5HP 105-140kW, 575V Back
CW Spare Motor 7.5HP 105-140kW, 575V Back
CW Spare Motor 7.5HP 105-140kW, 575V Front Left
CW Spare Motor 7.5HP 105-140kW, 575V Front Left
CW Spare Motor 7.5HP 105-140kW, 575V Back
CW Spare Motor 7.5HP 105-140kW, 575V Back
  • Precision Air Conditioning with maximum flexibility.

View Product Overview

W491-0159 Features

CW Spare Motor 7.5HP 105-140kW, 575V
Precision Air Conditioning with maximum flexibility.

Product Distribution

Canada, United States

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
330MM, 33.02CM
Maximum Width
330MM, 33.02CM
Maximum Depth
483MM, 48.26CM
Net Weight
46.82KG
Shipping weight
46.82KG
Shipping Height
330MM, 33.02CM
Shipping Width
330MM, 33.02CM
Shipping Depth
483MM, 48.26CM

Conformance

Standard warranty
1 year repair or replace

Options

Services