Back-UPS XS 1500VA RETAIL

Back-UPS XS 1500VA RETAIL Front Left
Back-UPS XS 1500VA RETAIL Front Left
Back-UPS XS 1500VA RETAIL Front Left
Back-UPS XS 1500VA RETAIL Front Left
Back-UPS XS 1500VA RETAIL Front Right
Back-UPS XS 1500VA RETAIL Front Straight
Back-UPS XS 1500VA RETAIL Back
Back-UPS XS 1500VA RETAIL Back
Back-UPS XS 1500VA RETAIL Application
Back-UPS XS 1500VA RETAIL Packaging
Back-UPS XS 1500VA RETAIL Front Left
Back-UPS XS 1500VA RETAIL Front Left
Back-UPS XS 1500VA RETAIL Front Right
Back-UPS XS 1500VA RETAIL Front Straight
Back-UPS XS 1500VA RETAIL Back
Back-UPS XS 1500VA RETAIL Back
Back-UPS XS 1500VA RETAIL Application
Back-UPS XS 1500VA RETAIL Packaging
  • Best Value UPS with Battery Backup & Surge Protection for Home Computers

  • Includes: CD with software, Cord management straps, email privacy, firewall, Free trial of anti-virus, system recovery and online backup software, USB cable, User ...

View Product Overview
Replacement battery
User replaceable battery not available

BX1500 Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (865W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
865 Watts / 1.5kVA
Rack Height
2U
Output Connections
(6) NEMA 5-15R (Battery Backup)
(2) NEMA 5-15R (Surge Protection)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
Back-UPS XS 1500VA RETAIL
Best Value UPS with Battery Backup & Surge Protection for Home Computers
Includes: CD with software, Cord management straps, email privacy, firewall, Free trial of anti-virus, system recovery and online backup software, USB cable, User manual

Product Distribution

Canada, United States

Technical Specifications

Output

Max Configurable Power (Watts)
865 Watts / 1.5kVA
Topology
Line interactive
Maximum Output Current
12

Input

Input frequency
47 - 63 Hz
Input voltage range for main operations
78 - 152 Adjustable, 88 - 148V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
1
Typical recharge time
6hour(s)
Expected Battery Life (years)
4 - 6
RBC Quantity
1
Battery Charge Power (Watts)
31 Watts

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
420Joules
Data Line Protection
RJ11 modem/fax/DSL protection (two wire single line)
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
371MM, 37.1CM
Maximum Width
86MM, 8.6CM
Maximum Depth
333MM, 33.3CM
Net Weight
11.36KG
Shipping weight
11.82KG
Shipping Height
455MM, 45.5CM
Shipping Width
203MM, 20.3CM
Shipping Depth
417MM, 41.7CM
Color
Beige
Master Carton Units
1.0
Units per Pallet
30.0
SCC Codes
10731304193125

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-5 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
180.0BTU/hr

Conformance

Approvals
CUL listed, FCC part 15 class B, FCC part 68, UL 1449, UL 1778, UL listed
Equipment protection policy
Lifetime : $150000
Standard warranty
2 years repair or replace

Options

Services