Back-UPS ES 725 Broadband

Back-UPS ES 725 Broadband Front Left
Back-UPS ES 725 Broadband Front Left
Back-UPS ES 725 Broadband Front Left
Back-UPS ES 725 Broadband Front Left
Back-UPS ES 725 Broadband Front Right
Back-UPS ES 725 Broadband Front Straight
Back-UPS ES 725 Broadband Miscellaneous
Back-UPS ES 725 Broadband Miscellaneous
Back-UPS ES 725 Broadband Detailed
Back-UPS ES 725 Broadband Front Left
Back-UPS ES 725 Broadband Front Left
Back-UPS ES 725 Broadband Front Right
Back-UPS ES 725 Broadband Front Straight
Back-UPS ES 725 Broadband Miscellaneous
Back-UPS ES 725 Broadband Miscellaneous
Back-UPS ES 725 Broadband Detailed
  • Best Value UPS with Battery Backup & Surge Protection for Home Computers

  • Includes: CD with software, Cord management straps, email privacy, firewall, Free trial of anti-virus, system recovery and online backup software, USB cable, User ...

View Product Overview
Replacement battery
User replaceable battery not available

BE725BB Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (450W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
450 Watts / 725VA
Output Connections
(4) NEMA 5-15R (Surge Protection)
(4) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
Back-UPS ES 725 Broadband
Best Value UPS with Battery Backup & Surge Protection for Home Computers
Includes: CD with software, Cord management straps, email privacy, firewall, Free trial of anti-virus, system recovery and online backup software, USB cable, User manual
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPS ES Features & Benefits

Convenience

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable
Provides temporary battery power when the utility power is out.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Resettable circuit breakers
Enables a quick recovery from overload events.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Protection

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing features

Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.

Product Distribution

Canada, United States

Technical Specifications

Output

Max Configurable Power (Watts)
450 Watts / 725VA
Topology
Standby
Maximum Output Current
12

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
98 - 132V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
16hour(s)
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
6 Watts

Communications & Management

Interface Port(s)
USB
Control panel
LED Status display with on line : on battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
365Joules
Data Line Protection
Coaxial video/cable protection, RJ45 modem/fax/DSL/10-100 base-T protection

Physical

Maximum Height
102MM, 10.2CM
Maximum Width
279MM, 27.9CM
Maximum Depth
180MM, 18.0CM
Net Weight
7.36KG
Shipping weight
8.0KG
Shipping Height
191MM, 19.1CM
Shipping Width
353MM, 35.3CM
Shipping Depth
257MM, 25.7CM
Color
Charcoal
Master Carton Units
2.0
Units per Pallet
80.0
SCC Codes
10731304198724

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 3048meters

Conformance

Approvals
CUL listed, FCC part 15 class B, FCC part 68, UL 1778, UL listed
Equipment protection policy
Lifetime : $50000
Standard warranty
3 years repair or replace

Options

Services