Back-UPS ES 700VA Broadband

No product image
No product image
  • Best Value UPS with Battery Backup & Surge Protection for Home Computers

  • Includes: Basic UPS signalling RS-232 cable, CD with software, User manual

View Product Overview

BE700BB Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (450W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
450 Watts / 700VA
Output Connections
(3) NEMA 5-15R (Battery Backup)
(3) NEMA 5-15R (Surge Protection)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Back-UPS ES 700VA Broadband
Best Value UPS with Battery Backup & Surge Protection for Home Computers
Includes: Basic UPS signalling RS-232 cable, CD with software, User manual

Back-UPS ES Features & Benefits

Convenience

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable
Provides temporary battery power when the utility power is out.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Resettable circuit breakers
Enables a quick recovery from overload events.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Protection

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing features

Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.

Product Distribution

Canada, United States

Technical Specifications

Output

Max Configurable Power (Watts)
450 Watts / 700VA
Topology
Standby

Input

Input frequency
60 Hz +/- 3 Hz
Number of Power Cords
1

Batteries & Runtime

Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1

Physical

Maximum Height
76MM, 7.6CM
Maximum Width
25MM, 2.5CM
Maximum Depth
76MM, 7.6CM
Net Weight
0.45KG
Shipping weight
4.55KG
Shipping Height
102MM, 10.2CM
Shipping Width
51MM, 5.1CM
Shipping Depth
76MM, 7.6CM
SCC Codes
10731304192739

Conformance

Standard warranty
2 years repair or replace

Options

Services