Back-UPS ES 350
-
Best Value UPS with Battery Backup & Surge Protection for Home Computers
-
Includes: CD with software, Cord management straps, email privacy, firewall, Free trial of anti-virus, system recovery and online backup software, USB cable, User ...
BE350U Features
Key Features
Run time for load
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (200W)
Please enter load to see estimated run time
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
200 Watts
/ 350VA
Output Connections
(3)
NEMA 5-15R
(Surge Protection)
(3)
NEMA 5-15R
(Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
Back-UPS ES 350
Best Value UPS with Battery Backup & Surge Protection for Home Computers
Includes: CD with software, Cord management straps, email privacy, firewall, Free trial of anti-virus, system recovery and online backup software, USB cable, User manual, Wall-mounting template
-
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Back-UPS ES Features & Benefits
Convenience
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable
Provides temporary battery power when the utility power is out.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Resettable circuit breakers
Enables a quick recovery from overload events.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Protection
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Marketing features
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Product Distribution
Canada, United States
Output
Max Configurable Power (Watts)
200 Watts
/ 350VA
Topology
Standby
Maximum Output Current
12
Input
Input frequency
60 Hz +/- 1 Hz
Input voltage range for main operations
88 - 139V
Number of Power Cords
1
Batteries & Runtime
Battery type
Lead-acid battery
Typical recharge time
16hour(s)
Replacement Battery
Expected Battery Life (years)
4 - 6
RBC Quantity
1
Battery Charge Power (Watts)
2 Watts
Runtime
Communications & Management
Interface Port(s)
USB
Control panel
LED Status display with on line : on battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rating
365Joules
Data Line Protection
RJ11 modem/fax/DSL protection (two wire single line)
Physical
Maximum Height
84MM, 8.4CM
Maximum Width
277MM, 27.7CM
Maximum Depth
175MM, 17.5CM
Net Weight
4.18KG
Shipping weight
4.88KG
Shipping Height
119MM, 11.9CM
Shipping Width
381MM, 38.1CM
Shipping Depth
226MM, 22.6CM
Color
Charcoal
Master Carton Dimensions (Length x Width x Height)
400 x 260 x 240MM
Master Carton Units
2.0
Master Carton Weight
9.75
Units per Pallet
100.0
SCC Codes
10731304118531
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 3048meters
Audible noise at 1 meter from surface of unit
40.0dBA
Conformance
Approvals
CUL listed, UL listed
Equipment protection policy
Lifetime : $50000
Standard warranty
2 years repair or replace