Our Brands

All In One ISO Container 25kW 5rack Wall Mount DX 208V

All In One ISO Container 25kW 5rack Wall Mount DX 208V Front Right
All In One ISO Container 25kW 5rack Wall Mount DX 208V Front Right
All In One ISO Container 25kW 5rack Wall Mount DX 208V Front Right
All In One ISO Container 25kW 5rack Wall Mount DX 208V Front Right
All In One ISO Container 25kW 5rack Wall Mount DX 208V Front Right
All In One ISO Container 25kW 5rack Wall Mount DX 208V Front Right
All In One ISO Container 25kW 5rack Wall Mount DX 208V Back
All In One ISO Container 25kW 5rack Wall Mount DX 208V Miscellaneous
All In One ISO Container 25kW 5rack Wall Mount DX 208V Front Right
All In One ISO Container 25kW 5rack Wall Mount DX 208V Front Right
All In One ISO Container 25kW 5rack Wall Mount DX 208V Front Right
All In One ISO Container 25kW 5rack Wall Mount DX 208V Front Right
All In One ISO Container 25kW 5rack Wall Mount DX 208V Back
All In One ISO Container 25kW 5rack Wall Mount DX 208V Miscellaneous
  • Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.

  • Includes: EcoStruxure IT ready (UPS)

View Product Overview

PFMICC025W1N05D Features

Key Features

Rack Height
42U
Nominal Output Voltage
208V 3PH
Nominal Input Voltage
208V 3PH
All In One ISO Container 25kW 5rack Wall Mount DX 208V
Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.
Includes: EcoStruxure IT ready (UPS)

All-in-one module Features & Benefits

Agility

Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Struxureware Data Center Expert Preinstalled
Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.
Scalable and Flexible
Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.

Product Distribution

United Arab Emirates, Austria, Australia, Belgium, Bulgaria, Canada, Switzerland, China, Costa Rica, Serbia and Montenegro, Czech Republic, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, Japan, South Korea, Lithuania, Latvia, Morocco, Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Philippines, Poland, Portugal, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Vietnam, South Africa

Technical Specifications

Output

Output Frequency (sync to mains)
60 Hz Sync to mains
kW per Rack
7.0kW
PDU Type
Red
Configured Power
25.0kWatts

Input

Batteries & Runtime

Battery type
VRLA

Communications & Management

Emergency Power Off (EPO)
Optional

Physical

Maximum Height
3048MM, 304.8CM
Maximum Width
2438MM, 243.8CM
Maximum Depth
6058MM, 605.8CM
Net Weight
14950.0KG
Shipping weight
15000.0KG
Shipping Height
3048MM, 304.8CM
Shipping Width
2438MM, 243.8CM
Shipping Depth
6058MM, 605.8CM
Color
White
Number of Racks
5.0U
Rack Free Space
210U

Environmental

Operating Temperature
-15 - 45 °C
Operating Elevation
0 - 3048meters
Storage Elevation
0 - 3048meters
Protection Class
IP55

Conformance

Approvals
UL listed
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services