APC Universal Power Adapter, 120V, Canada

APC Universal Power Adapter, 120V, Canada Front Left
APC Universal Power Adapter, 120V, Canada Front Left
APC Universal Power Adapter, 120V, Canada Front Left
APC Universal Power Adapter, 120V, Canada Front Left
APC Universal Power Adapter, 120V, Canada Application
APC Universal Power Adapter, 120V, Canada Application
APC Universal Power Adapter, 120V, Canada Application
APC Universal Power Adapter, 120V, Canada Application
APC Universal Power Adapter, 120V, Canada Miscellaneous
APC Universal Power Adapter, 120V, Canada Miscellaneous
APC Universal Power Adapter, 120V, Canada Miscellaneous
APC Universal Power Adapter, 120V, Canada Miscellaneous
APC Universal Power Adapter, 120V, Canada Front Left
APC Universal Power Adapter, 120V, Canada Front Left
APC Universal Power Adapter, 120V, Canada Application
APC Universal Power Adapter, 120V, Canada Application
APC Universal Power Adapter, 120V, Canada Application
APC Universal Power Adapter, 120V, Canada Application
APC Universal Power Adapter, 120V, Canada Miscellaneous
APC Universal Power Adapter, 120V, Canada Miscellaneous
APC Universal Power Adapter, 120V, Canada Miscellaneous
APC Universal Power Adapter, 120V, Canada Miscellaneous
RoHS
  • Universal power adapters for notebook computers and mobile devices.

  • Includes: 12 volt automobile power adapter, AC power cord with 2 prong plug, Carrying pouch, Compatibility guide, DC power cord with airplane power plug, Notebook ...

View Product Overview

UPA9-CN Features

APC Universal Power Adapter, 120V, Canada
Universal power adapters for notebook computers and mobile devices.
Includes: 12 volt automobile power adapter, AC power cord with 2 prong plug, Carrying pouch, Compatibility guide, DC power cord with airplane power plug, Notebook adapter tips (check compatibility guide before purchase), USB splitter cable (USB charging cables sold seperately), User Manual

Universal Power Adapters Features & Benefits

Compatiblity

Adapter tips
Tips are included to connect to most available notebook computer models.

Convenience

Automobile Adapter
Charge and power your devices through a single cigarette lighter receptacle.
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

Product Distribution

Canada

Technical Specifications

Input

Number of Power Cords
2

Physical

Maximum Height
136MM, 13.6CM
Maximum Width
54MM, 5.44CM
Maximum Depth
34MM, 3.38CM
Net Weight
0.36KG
Shipping weight
0.78KG
Shipping Height
248MM, 24.78CM
Shipping Width
184MM, 18.42CM
Shipping Depth
83MM, 8.26CM
Master Carton Dimensions (Length x Width x Height)
592 x 411 x 284MM
Master Carton Units
16.0
Master Carton Weight
14.24

Conformance

Approvals
C-tick, CE, FCC Part 15 Class B, GS Mark, NOM, RTCA 160D sec21, TUV, VCCI Class B
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services