APC Universal Notebook Battery, 60W

APC Universal Notebook Battery, 60W Front Left
APC Universal Notebook Battery, 60W Front Left
APC Universal Notebook Battery, 60W Front Left
APC Universal Notebook Battery, 60W Front Left
APC Universal Notebook Battery, 60W Back
APC Universal Notebook Battery, 60W Back
APC Universal Notebook Battery, 60W Application
APC Universal Notebook Battery, 60W Application
APC Universal Notebook Battery, 60W Application
APC Universal Notebook Battery, 60W Application
APC Universal Notebook Battery, 60W Application
APC Universal Notebook Battery, 60W Application
APC Universal Notebook Battery, 60W Application
APC Universal Notebook Battery, 60W Front Left
APC Universal Notebook Battery, 60W Front Left
APC Universal Notebook Battery, 60W Back
APC Universal Notebook Battery, 60W Back
APC Universal Notebook Battery, 60W Application
APC Universal Notebook Battery, 60W Application
APC Universal Notebook Battery, 60W Application
APC Universal Notebook Battery, 60W Application
APC Universal Notebook Battery, 60W Application
APC Universal Notebook Battery, 60W Application
APC Universal Notebook Battery, 60W Application
  • Universal external batteries for notebook computers.

  • Includes: User Manual

View Product Overview

UPB60 Features

APC Universal Notebook Battery, 60W
Universal external batteries for notebook computers.
Includes: User Manual
  • Multiple output voltages
    48Vdc, 24Vdc, and 120Vac are available to power all of the equipment in the cabinet.
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Universal Notebook Batteries Features & Benefits

Compatiblity

Adapter tips
Tips are included to connect to most available notebook computer models.
Selectable output voltage
For compatibility with most notebook computers.

Convenience

Multiple recharging methods
So you can use either your OEM adapter or your APC Universal Power Adapter to recharge your mobile devices.
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
Rapid recharge time
So your batteries are ready for use when you need them.

Product Distribution

Brazil, Canada, India, United States

Technical Specifications

Output

Battery Capacity (mAh)
3000
Battery Output Voltage
15, 16, 18, 19, 20

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lithium Polymer
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
2 - 4
Battery Volt-Amp-Hour Capacity
68

Physical

Maximum Height
254MM, 25.4CM
Maximum Width
165MM, 16.5CM
Maximum Depth
15MM, 1.5CM
Net Weight
0.75KG
Shipping weight
0.91KG
Shipping Height
305MM, 30.5CM
Shipping Width
191MM, 19.1CM
Shipping Depth
51MM, 5.1CM
Color
Charcoal
Units per Pallet
144.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters

Conformance

Approvals
BSMI, C-tick, CE, CSA, FCC Part 15 Class B, GS Mark, TUV, UL Listed, VCCI
Standard warranty
1 year repair or replace

Options

Services