APC Universal Notebook Battery, 60W, Canada

APC Universal Notebook Battery, 60W, Canada Front Left
APC Universal Notebook Battery, 60W, Canada Front Left
APC Universal Notebook Battery, 60W, Canada Front Left
APC Universal Notebook Battery, 60W, Canada Front Left
APC Universal Notebook Battery, 60W, Canada Back
APC Universal Notebook Battery, 60W, Canada Back
APC Universal Notebook Battery, 60W, Canada Application
APC Universal Notebook Battery, 60W, Canada Application
APC Universal Notebook Battery, 60W, Canada Application
APC Universal Notebook Battery, 60W, Canada Application
APC Universal Notebook Battery, 60W, Canada Application
APC Universal Notebook Battery, 60W, Canada Application
APC Universal Notebook Battery, 60W, Canada Application
APC Universal Notebook Battery, 60W, Canada Application
APC Universal Notebook Battery, 60W, Canada Application
APC Universal Notebook Battery, 60W, Canada Front Left
APC Universal Notebook Battery, 60W, Canada Front Left
APC Universal Notebook Battery, 60W, Canada Back
APC Universal Notebook Battery, 60W, Canada Back
APC Universal Notebook Battery, 60W, Canada Application
APC Universal Notebook Battery, 60W, Canada Application
APC Universal Notebook Battery, 60W, Canada Application
APC Universal Notebook Battery, 60W, Canada Application
APC Universal Notebook Battery, 60W, Canada Application
APC Universal Notebook Battery, 60W, Canada Application
APC Universal Notebook Battery, 60W, Canada Application
APC Universal Notebook Battery, 60W, Canada Application
APC Universal Notebook Battery, 60W, Canada Application
  • Universal external batteries for notebook computers.

  • Includes: User manual

View Product Overview

UPB60-CN Features

APC Universal Notebook Battery, 60W, Canada
Universal external batteries for notebook computers.
Includes: User manual
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Multiple output voltages
    48Vdc, 24Vdc, and 120Vac are available to power all of the equipment in the cabinet.
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Safety-agency approved
    The UPS is UL1778 Listed

Universal Notebook Batteries Features & Benefits

Compatiblity

Selectable output voltage
For compatibility with most notebook computers.
Adapter tips
Tips are included to connect to most available notebook computer models.

Convenience

Multiple recharging methods
So you can use either your OEM adapter or your APC Universal Power Adapter to recharge your mobile devices.
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
Rapid recharge time
So your batteries are ready for use when you need them.

Product Distribution

Canada

Technical Specifications

Physical

Maximum Height
254MM, 25.4CM
Maximum Width
165MM, 16.5CM
Maximum Depth
15MM, 1.5CM
Net Weight
0.76KG
Shipping weight
0.92KG
Shipping Height
305MM, 30.5CM
Shipping Width
191MM, 19.1CM
Shipping Depth
51MM, 5.1CM
Units per Pallet
144.0
SCC Codes
10731304236556

Conformance

Approvals
BSMI, C-Tick, CE, CSA, FCC part 15 class B, GS Mark, TÜV, UL listed, VCCI
Standard warranty
1 year repair or replace

Options

Services