APC USB 2.0 Device Cables and Extension Kit

No product image
No product image
  • Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers

View Product Overview

19062FW-1G Features

Key Features

APC USB 2.0 Device Cables and Extension Kit
Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers
  • 24K Gold Plated Connectors
    Provides Optimum Conductivity with no data loss.
  • Backwards compatible to USB v1.1
    Allows a user to use the APC USB 2.0 4 port hub with existing USB 1.1 pheripherals
  • USB-IF Approved
    Ensures compatibility with all USB 2.0 and 1.1 devices.

Uniflair Direct Expansion InRow Cooling Features & Benefits

Agility

Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Scalable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.

Availability

Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Rack inlet temperature control
Reduces the risk of hot spots at the rack level
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.

Manageability

Real-Time capacity monitoring
Real-time display of current and available cooling.
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Microprocessor controller
Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Total cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Row-based architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.

Product Distribution

Canada, United States

Technical Specifications

Output

Number of Ports
1

Input

Number of Power Cords
1

Physical

Maximum Height
254MM, 25.4CM
Maximum Width
203MM, 20.3CM
Maximum Depth
51MM, 5.1CM
Net Weight
0.76KG
Shipping weight
9.4KG
Shipping Height
305MM, 30.5CM
Shipping Width
457MM, 45.7CM
Shipping Depth
406MM, 40.6CM
Color
White
Connector A
USB 2.0 type A
Connector B
USB 2.0 type B

Conformance

Standard warranty
Lifetime

Options

Services