Our Brands

APC Symmetra LX power distribution panel; (1) L14-30, (2) L5-20

APC Symmetra LX power distribution panel; (1) L14-30, (2) L5-20 Front Left
APC Symmetra LX power distribution panel; (1) L14-30, (2) L5-20 Front Left
APC Symmetra LX power distribution panel; (1) L14-30, (2) L5-20 Front Left
APC Symmetra LX power distribution panel; (1) L14-30, (2) L5-20 Back
APC Symmetra LX power distribution panel; (1) L14-30, (2) L5-20 Front Left
APC Symmetra LX power distribution panel; (1) L14-30, (2) L5-20 Back
RoHS
  • Accessory solutions to tailor the Symmetra to meet your specific needs

View Product Overview

SYAPD1 Features

Key Features

Output Connections
(1) NEMA L14-30R
(2) NEMA L5-20R
Nominal Input Voltage
200V, 208V
APC Symmetra LX power distribution panel; (1) L14-30, (2) L5-20
Accessory solutions to tailor the Symmetra to meet your specific needs

Product Distribution

Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Japan, Saint Kitts And Nevis, South Korea, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Puerto Rico, Saudi Arabia, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Taiwan, United States, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Input

Number of Power Cords
1

Physical

Maximum Height
127MM, 12.7CM
Maximum Width
152MM, 15.2CM
Maximum Depth
51MM, 5.1CM
Net Weight
1.82KG
Shipping weight
2.27KG
Shipping Height
218MM, 21.8CM
Shipping Width
193MM, 19.3CM
Shipping Depth
137MM, 13.7CM
Color
Black

Conformance

Approvals
CSA
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services