APC Surge Protector + Battery Backup French Canadian 325VA 120V


-
Best Value UPS with Battery Backup & Surge Protection for Home Computers
-
Includes: User manual
BE325-CN Features
Key Features
Run time for load
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (185W)
Please enter load to see estimated run time
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
185 Watts
/ 325VA
Output Connections
(2)
NEMA 5-15R
(Surge Protection)
(2)
NEMA 5-15R
(Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
APC Surge Protector + Battery Backup French Canadian 325VA 120V
Best Value UPS with Battery Backup & Surge Protection for Home Computers
Includes: User manual
-
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
-
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Back-UPS ES Features & Benefits
Convenience
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable
Provides temporary battery power when the utility power is out.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Resettable circuit breakers
Enables a quick recovery from overload events.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Protection
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Marketing features
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Product Distribution
Canada, United States
Output
Max Configurable Power (Watts)
185 Watts
/ 325VA
Output Frequency (sync to mains)
57 - 63 Hz For 60 Hz nominal Sync to mains, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Maximum Output Current
10
Input
Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
88 - 148V
Number of Power Cords
1
Batteries & Runtime
Battery type
Lead-acid battery
Typical recharge time
12hour(s)
Replacement Battery
Expected Battery Life (years)
2 - 4
RBC Quantity
1
Battery Charge Power (Watts)
3 Watts
Runtime
Surge Protection and Filtering
Surge energy rating
320Joules
Data Line Protection
RJ11 modem/fax protection (two wire single line)
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Physical
Maximum Height
255MM, 25.5CM
Maximum Width
104MM, 10.4CM
Maximum Depth
117MM, 11.7CM
Net Weight
4.0KG
Shipping weight
4.15KG
Shipping Height
381MM, 38.1CM
Shipping Width
184MM, 18.4CM
Shipping Depth
127MM, 12.7CM
Color
Charcoal
Master Carton Dimensions (Length x Width x Height)
381 x 368 x 267MM
Master Carton Units
1.0
Master Carton Weight
15.42
Units per Pallet
160.0
SCC Codes
10731304212994
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-5 - 45 °C
Storage Elevation
0 - 9144meters
Audible noise at 1 meter from surface of unit
45.0dBA
Conformance
Approvals
CUL listed, DOC/Industry Canada, FCC part 15 class B, FCC part 68, UL listed
Equipment protection policy
Lifetime : $50000
Standard warranty
2 years repair or replace