APC Surge Protector + Battery Backup 325VA 120V

APC Surge Protector + Battery Backup 325VA 120V Front Left
APC Surge Protector + Battery Backup 325VA 120V Front Left
APC Surge Protector + Battery Backup 325VA 120V Front Left
APC Surge Protector + Battery Backup 325VA 120V Front Left
APC Surge Protector + Battery Backup 325VA 120V Front Right
APC Surge Protector + Battery Backup 325VA 120V Miscellaneous
APC Surge Protector + Battery Backup 325VA 120V Miscellaneous
APC Surge Protector + Battery Backup 325VA 120V Front Left
APC Surge Protector + Battery Backup 325VA 120V Front Left
APC Surge Protector + Battery Backup 325VA 120V Front Right
APC Surge Protector + Battery Backup 325VA 120V Miscellaneous
APC Surge Protector + Battery Backup 325VA 120V Miscellaneous
  • Best Value UPS with Battery Backup & Surge Protection for Home Computers

  • Includes: User manual

View Product Overview

BE325R Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (185W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
185 Watts / 325VA
Output Connections
(3) NEMA 5-15R (Battery Backup)
(3) NEMA 5-15R (Surge Protection)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
APC Surge Protector + Battery Backup 325VA 120V
Best Value UPS with Battery Backup & Surge Protection for Home Computers
Includes: User manual
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS ES Features & Benefits

Convenience

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable
Provides temporary battery power when the utility power is out.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Resettable circuit breakers
Enables a quick recovery from overload events.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Protection

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing features

Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.

Product Distribution

Canada, United States

Technical Specifications

Output

Max Configurable Power (Watts)
185 Watts / 325VA
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 57 - 63 Hz For 60 Hz nominal Sync to mains, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised
Load Crest Factor
3 : 1
Topology
Standby
Waveform type
Stepped approximation to a sinewave

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
88 - 148V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
12hour(s)
Replacement Battery
Expected Battery Life (years)
2 - 4
RBC Quantity
1
Battery Charge Power (Watts)
3 Watts

Communications & Management

Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
320Joules
Data Line Protection
RJ11 modem/fax protection (two wire single line)
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
117MM, 11.7CM
Maximum Width
104MM, 10.4CM
Maximum Depth
255MM, 25.5CM
Net Weight
3.69KG
Shipping weight
3.95KG
Shipping Height
124MM, 12.4CM
Shipping Width
107MM, 10.7CM
Shipping Depth
353MM, 35.3CM
Color
Charcoal
Master Carton Dimensions (Length x Width x Height)
381 x 244 x 267MM
Master Carton Units
1.0
Master Carton Weight
16.18
Units per Pallet
160.0
SCC Codes
10731304227189

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
CUL listed, DOC/Industry Canada, FCC part 15 class B, FCC part 68, UL listed
Equipment protection policy
Lifetime : $50000
Standard warranty
2 years repair or replace

Options

Services