APC Smart-UPS X-Series 48V External Battery Pack Rack/Tower TAA

APC Smart-UPS X-Series 48V External Battery Pack Rack/Tower TAA Front Left
APC Smart-UPS X-Series 48V External Battery Pack Rack/Tower TAA Front Left
APC Smart-UPS X-Series 48V External Battery Pack Rack/Tower TAA Front Left
APC Smart-UPS X-Series 48V External Battery Pack Rack/Tower TAA Back
APC Smart-UPS X-Series 48V External Battery Pack Rack/Tower TAA Miscellaneous
APC Smart-UPS X-Series 48V External Battery Pack Rack/Tower TAA Detailed
APC Smart-UPS X-Series 48V External Battery Pack Rack/Tower TAA Front Left
APC Smart-UPS X-Series 48V External Battery Pack Rack/Tower TAA Back
APC Smart-UPS X-Series 48V External Battery Pack Rack/Tower TAA Miscellaneous
APC Smart-UPS X-Series 48V External Battery Pack Rack/Tower TAA Detailed
  • Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

View Product Overview

SMX48RMBP2US Features

Key Features

Rack Height
2U
Nominal Input Voltage
48VDC
APC Smart-UPS X-Series 48V External Battery Pack Rack/Tower TAA
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.

Smart-UPS Battery Systems Features & Benefits

Availability

Multiple battery pack configuration
Connect up to 10 battery packs for extended runtime applications.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance and stable cell health.

Product Distribution

United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Czech Republic, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, Japan, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Vietnam, South Africa

Technical Specifications

Output

Battery Output Voltage
48 V

Input

Batteries & Runtime

Battery type
Lead-acid battery
Battery mounting
Enclosed battery cartridge
Expected Battery Life (years)
3 - 5
RBC Quantity
2
Battery Volt-Amp-Hour Capacity
864

Physical

Maximum Height
89MM, 8.9CM
Maximum Width
432MM, 43.2CM
Maximum Depth
490MM, 0.0CM
Net Weight
28.58KG
Shipping weight
35.43KG
Shipping Height
246MM, 24.6CM
Shipping Width
589MM, 58.9CM
Shipping Depth
620MM, 62.0CM
Color
Black
Units per Pallet
8.0

Conformance

Standard warranty
2 years repair or replace

Options

Services