Our Brands

APC Smart-UPS Lithium-ion 3000VA 2U 120V, SmartConnect Ethernet Port and Network Card

APC Smart-UPS Lithium-ion 3000VA 2U 120V, SmartConnect Ethernet Port and Network Card Front Left
APC Smart-UPS Lithium-ion 3000VA 2U 120V, SmartConnect Ethernet Port and Network Card Front Left
APC Smart-UPS Lithium-ion 3000VA 2U 120V, SmartConnect Ethernet Port and Network Card Front Left
APC Smart-UPS Lithium-ion 3000VA 2U 120V, SmartConnect Ethernet Port and Network Card Front Right
APC Smart-UPS Lithium-ion 3000VA 2U 120V, SmartConnect Ethernet Port and Network Card Front Straight
APC Smart-UPS Lithium-ion 3000VA 2U 120V, SmartConnect Ethernet Port and Network Card Back
APC Smart-UPS Lithium-ion 3000VA 2U 120V, SmartConnect Ethernet Port and Network Card Front Left
APC Smart-UPS Lithium-ion 3000VA 2U 120V, SmartConnect Ethernet Port and Network Card Front Right
APC Smart-UPS Lithium-ion 3000VA 2U 120V, SmartConnect Ethernet Port and Network Card Front Straight
APC Smart-UPS Lithium-ion 3000VA 2U 120V, SmartConnect Ethernet Port and Network Card Back
  • Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other ...

View Product Overview
Replacement battery
User replaceable battery not available

SMTL3000RM2UCNC Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (2700 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
2.7kWatts / 2.88kVA
Rack Height
2U
Output Connections
(6) NEMA 5-15R (Battery Backup)
(2) NEMA 5-20R (Battery Backup)
Nominal Output Voltage
110V, 120V, 125V
Nominal Input Voltage
110V, 120V, 125V
Input Connections
L5-30
Cord Length
2.4meters
APC Smart-UPS Lithium-ion 3000VA 2U 120V, SmartConnect Ethernet Port and Network Card
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Smart-UPS Features & Benefits

Serviceability

Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Resettable circuit breakers
Enables a quick recovery from overload events.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance

Availability

Disconnected battery notification
Warns when a battery is not available to provide backup power.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Adaptability

Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.

Marketing features

Avoids costly power problems by keeping your IT equipment and data safe and available
Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
Smarter productivity with ability to tailor to your specific application needs
Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
Save time with easy and convenient remote accessibility
Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.

Manageability

Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
LED status indicators
Quickly understand unit and power status with visual indicators.
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Serial connectivity
Provides management of the UPS via a serial port.
Audible alarms
Provides notification of changing utility power and UPS conditions.

Product Distribution

Canada, Costa Rica, Mexico, United States

Technical Specifications

Output

Max Configurable Power (Watts)
2.7kWatts / 3.0kVA
Output Voltage Distortion
Less than 5 %
Output Frequency (sync to mains)
50/60 Hz
Load Crest Factor
3 : 1
Topology
Line interactive
Waveform type
Sine wave
Transfer Time
6 ms typical : 10 ms maximum

Input

Input frequency
50/60 Hz
Other Input Voltages
120 V

Batteries & Runtime

Battery type
Li-Ion (Lithium-Ion)
Typical recharge time
2hour(s)
RBC Quantity
1
Battery Charge Power (Watts)
216 Watts

Communications & Management

Control panel
LED status display with on line : on battery : replace battery and overload indicators, Multifunction LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Available SmartSlot™ Interface Quantity
1

Surge Protection and Filtering

Surge energy rating
459Joules

Physical

Maximum Height
86MM, 8.6CM
Maximum Width
432MM, 43.2CM
Maximum Depth
683MM, 68.3CM
Net Weight
34.22KG
Shipping weight
42.66KG
Shipping Height
254MM, 25.4CM
Shipping Width
600MM, 60.0CM
Shipping Depth
980MM, 98.0CM

Environmental

Operating Temperature
0 - 40 °C
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
55.0dBA
Online thermal dissipation
348.0BTU/hr

Conformance

Approvals
CSA C22.2 No 107.1, cULus, FCC part 15 class A, UL 1778, UL 1973
Equipment protection policy
Lifetime : $150000
Standard warranty
5 years

Options

Services