APC Smart-UPS Li-Ion, Short Depth 1000VA, 120V with SmartConnect (Not for sale in Vermont)

APC Smart-UPS Li-Ion, Short Depth 1000VA, 120V with SmartConnect  (Not for sale in Vermont) Front Left
APC Smart-UPS Li-Ion, Short Depth 1000VA, 120V with SmartConnect  (Not for sale in Vermont) Front Left
APC Smart-UPS Li-Ion, Short Depth 1000VA, 120V with SmartConnect  (Not for sale in Vermont) Front Left
APC Smart-UPS Li-Ion, Short Depth 1000VA, 120V with SmartConnect  (Not for sale in Vermont) Front Right
APC Smart-UPS Li-Ion, Short Depth 1000VA, 120V with SmartConnect  (Not for sale in Vermont) Front Straight
APC Smart-UPS Li-Ion, Short Depth 1000VA, 120V with SmartConnect  (Not for sale in Vermont) Back
APC Smart-UPS Li-Ion, Short Depth 1000VA, 120V with SmartConnect  (Not for sale in Vermont) Front Left
APC Smart-UPS Li-Ion, Short Depth 1000VA, 120V with SmartConnect  (Not for sale in Vermont) Front Right
APC Smart-UPS Li-Ion, Short Depth 1000VA, 120V with SmartConnect  (Not for sale in Vermont) Front Straight
APC Smart-UPS Li-Ion, Short Depth 1000VA, 120V with SmartConnect  (Not for sale in Vermont) Back
  • Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other ...

  • Includes: Installation guide, Rack mounting support rails, USB cable

View Product Overview
Replacement battery
User replaceable battery not available

SMTL1000RM2UC Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (800W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
800Watts / 1.0kVA
Rack Height
2U
Output Connections
(6) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
2.4meters
APC Smart-UPS Li-Ion, Short Depth 1000VA, 120V with SmartConnect (Not for sale in Vermont)
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Includes: Installation guide, Rack mounting support rails, USB cable
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Energy meter
    Provides actual kilowatt hours of usage for energy conscious users.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • High online efficiency
    Reduces utility costs, generates less heat.
  • Intuitive LCD interface
    Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
  • Lithium-ion battery
    Lithium-ion batteries provide twice the service life of a typical lead acid battery and are small, light and environmentally friendly.
  • Predictive replace battery date
    Dynamically provides the month and year when battery replacement is recommended to aide in long term maintenance planning.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
  • Short-depth rack compatibility
    Compact design fits comfortably in short-depth rack applications.
  • Single switched outlet group
    Single outlet group that may be controlled separately from the UPS for discrete reboot of hung devices, sequenced on/off and non-critical load shedding.
  • SmartConnect
    Innovative, easy to use remote monitoring feature that provides automatic notifications, firmware updates, and advanced support services.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.

Smart-UPS Features & Benefits

Marketing features

Avoids costly power problems by keeping your IT equipment and data safe and available
Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Save time with easy and convenient remote accessibility
Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
Smarter productivity with ability to tailor to your specific application needs
Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.

Manageability

Network manageable
Provides remote power management of the UPS over the network.
Serial connectivity
Provides management of the UPS via a serial port.
Audible alarms
Provides notification of changing utility power and UPS conditions.
LED status indicators
Quickly understand unit and power status with visual indicators.
USB connectivity
Provides management of the UPS via a USB port (not available on all models).

Availability

Disconnected battery notification
Warns when a battery is not available to provide backup power.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Adaptability

Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Serviceability

Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Resettable circuit breakers
Enables a quick recovery from overload events.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Product Distribution

Canada, United States

Technical Specifications

Output

Max Configurable Power (Watts)
800Watts / 1.0kVA
Output Voltage Distortion
Less than 5 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Topology
Line interactive
Waveform type
Sine wave
Transfer Time
6 ms typical : 10 ms maximum

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
75 - 154 Adjustable, 82 - 144V
Number of Power Cords
1

Batteries & Runtime

Battery type
Li-Ion (Lithium-Ion)
Typical recharge time
3hour(s)
Expected Battery Life (years)
5 - 10
Battery Charge Power (Watts)
79Watts
Battery Volt-Amp-Hour Capacity
239

Communications & Management

Interface Port(s)
RJ-45 Serial, SmartSlot, USB
Control panel
Multifunction LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Available SmartSlot™ Interface Quantity
1

Surge Protection and Filtering

Surge energy rating
680Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
86MM, 8.6CM
Maximum Width
438MM, 43.8CM
Maximum Depth
318MM, 31.8CM
Net Weight
16.33KG
Shipping weight
18.6KG
Shipping Height
229MM, 22.9CM
Shipping Width
584MM, 58.4CM
Shipping Depth
472MM, 47.2CM
Color
Black
Units per Pallet
16.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-40 - 35 °C
Storage Elevation
0 - 7620meters
Audible noise at 1 meter from surface of unit
41.0dBA
Online thermal dissipation
70.0BTU/hr

Conformance

Approvals
CSA C22.2 No 107.3, FCC part 15 class A, NOM, UL 1778, UL 1973
Equipment protection policy
Lifetime : $150000
Standard warranty
5 year repair or replace

Options

Services