Our Brands

APC SBP FOR SL240KG TWO UNIT IN N+1 REDUNDANT LAYOUT WITH DUAL MAINS

No product image
No product image
View Product Overview

SBP-0240R2G20 Features

APC SBP FOR SL240KG TWO UNIT IN N+1 REDUNDANT LAYOUT WITH DUAL MAINS

Product Distribution

Canada, United States

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
1803MM, 180.34CM
Maximum Width
1651MM, 165.1CM
Maximum Depth
1283MM, 128.28CM
Net Weight
715.0KG
Shipping weight
733.18KG
Shipping Height
1930MM, 193.04CM
Shipping Width
1651MM, 165.1CM
Shipping Depth
1283MM, 128.28CM
Color
Grey
Units per Pallet
2.0

Conformance

Standard warranty
1 year

Options

Services