APC SBP FOR SL240KG THREE UNIT CAPACITY WITH DUAL MAINS

No product image
No product image
View Product Overview

SBP-0240C3G20 Features

APC SBP FOR SL240KG THREE UNIT CAPACITY WITH DUAL MAINS

Product Distribution

Canada, United States

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
2032MM, 203.2CM
Maximum Width
2743MM, 274.32CM
Maximum Depth
1283MM, 128.27CM
Net Weight
1178.64KG
Shipping weight
1205.91KG
Shipping Height
2159MM, 215.9CM
Shipping Width
2743MM, 274.32CM
Shipping Depth
1283MM, 128.27CM
Color
Grey
Units per Pallet
3.0

Conformance

Standard warranty
1 year

Options

Services