APC SBP FOR SL240KG FOUR UNIT IN N+1 REDUNDANT LAYOUT WITH SINGLE MAINS

No product image
No product image
View Product Overview

SBP-0240R4G10 Features

APC SBP FOR SL240KG FOUR UNIT IN N+1 REDUNDANT LAYOUT WITH SINGLE MAINS

Product Distribution

Canada, United States

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
2032MM, 203.2CM
Maximum Width
2743MM, 274.32CM
Maximum Depth
800MM, 80.01CM
Net Weight
1101.36KG
Shipping weight
1119.55KG
Shipping Height
2159MM, 215.9CM
Shipping Width
2743MM, 274.32CM
Shipping Depth
800MM, 80.01CM
Color
Grey
Units per Pallet
2.0

Conformance

Standard warranty
1 year

Options

Services