APC Replacement Battery Cartridge #117 TAA

APC Replacement Battery Cartridge #117 TAA Front Left
APC Replacement Battery Cartridge #117 TAA Front Left
APC Replacement Battery Cartridge #117 TAA Front Left
APC Replacement Battery Cartridge #117 TAA Front Left
  • Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

  • Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

View Product Overview

APCRBC117US Features

APC Replacement Battery Cartridge #117 TAA
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Replacement Battery Cartridges Features & Benefits

Compatiblity

Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.

Convenience

Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.

Product Distribution

Canada, United States

Technical Specifications

Output

Battery Output Voltage
120

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cartridge
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery blocks per string
10
Battery Volt-Amp-Hour Capacity
600

Physical

Maximum Height
76MM, 7.6CM
Maximum Width
203MM, 20.3CM
Maximum Depth
584MM, 58.4CM
Net Weight
22.23KG
Shipping weight
25.13KG
Shipping Height
228MM, 22.8CM
Shipping Width
393MM, 39.3CM
Shipping Depth
761MM, 76.1CM
Units per Pallet
12.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs
Proposition 65 Warning
Available in Documentation tab

Options

Services